.SUBCKT irg4pc50k 1 2 3 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** *Model generated on Jul 21, 00 * MODEL FORMAT: SPICE3 *Symmetry IGBT Model (Version 1.0) *External Node Designations *Node 1 -> C *Node 2 -> G *Node 3 -> E M1 9 6 8 8 MSUB L=100u W=100u * Default values used in MSUB: * The voltage-dependent capacitances are * not included. Other default values are: * RD=0 RS=0 LD=0 CBD=0 CBS=0 CGBO=0 .MODEL MSUB NMOS LEVEL=1 +VTO=5.46635 KP=0.293207 LAMBDA=0 CGSO=3.12995e-05 RD 7 9 0.000595512 RS 4 8 0.000947313 Q1 4 7 1 QSUB OFF .MODEL QSUB PNP +IS=1e-17 BF=55.6287 NF=0.850753 VAF=727.933 +IKF=8942.63 ISE=9.10581e-11 NE=1.54859 BR=1.0221 +NR=0.75 VAR=153.076 IKR=999.977 ISC=9.99993e-12 +NC=2.08992 RB=0.814403 IRB=0.20293 RBM=1e-05 +RE=9.99998e-09 RC=0.000810859 XTB=0.0439223 XTI=2.98021 +EG=0.510235 CJC=2.14537e-09 VJC=0.4 MJC=0.460066 +CJE=4.29073e-08 VJE=0.4 MJE=0.9 TF=7.02804e-10 RDS 7 4 1e8 RER 4 3 0.0005 RG 6 2 13.469 RL 10 11 1 D2 12 11 DCAP * Default values used in DCAP: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL DCAP D IS=1e-32 N=50 +CJO=2.86692e-09 VJ=0.4 M=0.885219 FC=0.5 D3 0 11 DL * Default values used in DL: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL DL D IS=1e-10 N=0.4 VFI2 12 0 0 FI2 6 7 VFI2 -1 EV 10 0 7 6 1 CAP 10 13 4.06937e-09 RCAP 10 14 1 D4 0 14 DL VFI1 13 14 0 FI1 6 7 VFI1 -1 .ENDS irg4pc50k