.SUBCKT irg4bc30ud 1 2 3 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** *Model generated on Jan 28, 97 * MODEL FORMAT: SPICE3 *Symmetry IGBT Model (Version 1.0) *External Node Designations *Node 1 -> C *Node 2 -> G *Node 3 -> E M1 9 6 8 8 MSUB L=100u W=100u * Default values used in MSUB: * The voltage-dependent capacitances are * not included. Other default values are: * RD=0 RS=0 LD=0 CBD=0 CBS=0 CGBO=0 .MODEL MSUB NMOS LEVEL=1 +VTO=5.28955 KP=0.0465992 LAMBDA=10 CGSO=1.03767e-05 RD 7 9 1e-06 RS 4 8 1e-06 D1 3 1 d4bc30u .MODEL d4bc30u d +IS=1.05815e-10 RS=0.0268175 N=2 EG=0.6 +XTI=0.5 BV=600 IBV=0.00025 CJO=9.30207e-09 +VJ=0.4 M=0.504809 FC=0.5 TT=4.5401e-09 +KF=0 AF=1 Q1 4 7 1 QSUB OFF .MODEL QSUB PNP +IS=1e-17 BF=40.7922 NF=0.85 VAF=1 +IKF=3684.27 ISE=5.46214e-10 NE=1.37666 BR=0.466641 +NR=1.5 VAR=154.985 IKR=1000.27 ISC=1e-17 +NC=1.55027 RB=0.0001 IRB=1164.72 RBM=8.83224e-05 +RE=1e-08 RC=0.12125 XTB=0.0391002 XTI=4.6282e-07 +EG=0.5 CJC=9.0629e-10 VJC=1.43388 MJC=0.9 +CJE=1.81258e-08 VJE=0.4 MJE=0.9 TF=1.085e-08 RDS 7 4 1e8 RER 4 100 0.0005 LE 100 3 17e-9 RG 6 2 7.59033 RL 10 11 1 D2 12 11 DCAP * Default values used in DCAP: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL DCAP D IS=1e-32 N=50 +CJO=1.74103e-09 VJ=0.4 M=0.9 FC=0.5 D3 0 11 DL * Default values used in DL: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL DL D IS=1e-10 N=0.4 VFI2 12 0 0 FI2 6 7 VFI2 -1 EV 10 0 7 6 1 CAP 10 13 9.60971e-10 RCAP 10 14 1 D4 0 14 DL VFI1 13 14 0 FI1 6 7 VFI1 -1 .ENDS irg4bc30ud