.SUBCKT irg4bc20u 1 2 3 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** *Model generated on Jan 28, 97 * MODEL FORMAT: SPICE3 *Symmetry IGBT Model (Version 1.0) *External Node Designations *Node 1 -> C *Node 2 -> G *Node 3 -> E M1 9 6 8 8 MSUB L=100u W=100u * Default values used in MSUB: * The voltage-dependent capacitances are * not included. Other default values are: * RD=0 RS=0 LD=0 CBD=0 CBS=0 CGBO=0 .MODEL MSUB NMOS LEVEL=1 +VTO=5.13884 KP=2.23146 LAMBDA=0 CGSO=5.11853e-06 RD 7 9 0.00162052 RS 4 8 1e-06 Q1 4 7 1 QSUB OFF .MODEL QSUB PNP +IS=1.65311e-14 BF=1 NF=1.5 VAF=1362.74 +IKF=5196.66 ISE=3.05961e-11 NE=1.91536 BR=1 +NR=0.999995 VAR=2833.29 IKR=1000 ISC=1.00011e-11 +NC=1.99575 RB=0.0723403 IRB=6330.11 RBM=0.0723403 +RE=1e-08 RC=0.000971365 XTB=0 XTI=0 +EG=0.5 CJC=4.16893e-10 VJC=1.79034 MJC=0.9 +CJE=8.33785e-09 VJE=0.4 MJE=0.9 TF=2.716e-07 RDS 7 4 1e8 RER 4 100 0.0005 LE 100 3 7e-9 RG 6 2 14.7093 RL 10 11 1 D2 12 11 DCAP * Default values used in DCAP: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL DCAP D IS=1e-32 N=50 +CJO=8.80859e-10 VJ=0.4 M=0.9 FC=0.5 D3 0 11 DL * Default values used in DL: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL DL D IS=1e-10 N=0.4 VFI2 12 0 0 FI2 6 7 VFI2 -1 EV 10 0 7 6 1 CAP 10 13 4.0648e-10 RCAP 10 14 1 D4 0 14 DL VFI1 13 14 0 FI1 6 7 VFI1 -1 .ENDS irg4bc20u