template irg4bc15ud a g k #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Oct 8, 01 # MODEL FORMAT: Saber # Symmetry IGBT Model (Version 1.0) electrical a,g,k { # BODY_BEGIN spm..model ms=(type=_n,level=1, vto=6.29,kp=6.27153,lambda=0,rs=0.0687151, rd=1e-06,cgso=3.84498e-06) spq..model qsub=(type=_p, is=1e-17,bf=1,nf=1.5,vaf=1.54261e+06, ikf=5206.33,ise=1e-06,ne=3.41994,br=0.830068, nr=0.749999,var=4958.16,ikr=999.951,isc=2.20422e-11, nc=4,rb=0.0001,irb=1e-05,rbm=1e-05, re=9.99994e-09,rc=0.00229735,xtb=50,xti=0, eg=0.5,cjc=3.2e-10,vjc=1.15437,mjc=0.9, cje=9.75092e-09,vje=0.400137,mje=0.9,tf=8.54248e-07) # Default values used in DCAP: # RS=0 EG=1.11 XTI=3.0 TT=0 # BV=infinite IBV=1mA spd..model dcap=(is=1e-32,n=50, cjo=7.985e-10,vj=0.4,m=0.873673,fc=0.5) # Default values used in DL: # EG=1.11 XTI=3.0 TT=0 CJO=0 # RS=0 BV=infinite IBV=1mA spd..model dl=(is=1e-10,n=0.4) spm.m1 n7 n6 n4 n4 =model=ms,l=100u,w=100u spq.q1 n4 n7 a a=model=qsub,off=1 spr.rds n7 n4 =1e8 spr.rer n4 k =5e-06 spr.rg n6 g =0.01 spr.rl n10 n11 =1 spd.d2 n12 n11 =model=dcap spd.d3 0 n11 =model=dl spv.vfi2 n12 0 =0 spf.fi2 n6 n7 i(spv.vfi2) =-1 spe.ev n10 0 n7 n6 =1 spc.cap n10 n13 =1.10087e-09 spr.rcap n10 n14 =1 spd.d4 0 n14 =model=dl spv.vfi1 n13 n14 =0 spf.fi1 n6 n7 i(spv.vfi1) =-1 } i1 n13 n14 =0 spf.fi1 n6 n7 i(spv.vfi1) =-1 } }