.SUBCKT irfz48z_s_l 1 2 3 * SPICE3 MODEL WITH THERMAL RC NETWORK ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Oct 9, 03 * MODEL FORMAT: SPICE3 * Symmetry POWER MOS Model (Version 1.0) * External Node Designations * Node 1 -> Drain * Node 2 -> Gate * Node 3 -> Source M1 9 7 8 8 MM L=100u W=100u .MODEL MM NMOS LEVEL=1 IS=1e-32 +VTO=4.14756 LAMBDA=0 KP=80.4358 +CGSO=1.56903e-05 CGDO=8.41339e-07 RS 8 3 0.00684397 D1 3 1 MD .MODEL MD D IS=1.32446e-10 RS=0.00357695 N=1.17624 BV=55 +IBV=0.00025 EG=1.2 XTI=2.99276 TT=1e-07 +CJO=7.77066e-10 VJ=1.37598 M=0.609645 FC=0.5 RDS 3 1 1e+06 RD 9 1 0.0001 RG 2 7 8.28898 D2 4 5 MD1 * Default values used in MD1: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL MD1 D IS=1e-32 N=50 +CJO=8.12923e-10 VJ=0.5 M=0.614253 FC=1e-08 D3 0 5 MD2 * Default values used in MD2: * EG=1.11 XTI=3.0 TT=0 CJO=0 * BV=infinite IBV=1mA .MODEL MD2 D IS=1e-10 N=0.4 RS=3e-06 RL 5 10 1 FI2 7 9 VFI2 -1 VFI2 4 0 0 EV16 10 0 9 7 1 CAP 11 10 1.81489e-09 FI1 7 9 VFI1 -1 VFI1 11 6 0 RCAP 6 10 1 D4 0 6 MD3 * Default values used in MD3: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL MD3 D IS=1e-10 N=0.4 .ENDS irfz48z_s_l *SPICE Thermal Model Subcircuit .SUBCKT irfz48z_s_lt 2 0 R_RTHERM1 1 2 0.98484588 R_RTHERM2 0 1 0.65454992 C_CTHERM1 1 2 0.00045794 C_CTHERM2 0 1 0.003799557 .ENDS irfz48z_s_lt