.SUBCKT IRFZ48VS 1 2 3 * SPICE3 MODEL WITH THERMAL RC NETWORK ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jul 16, 01 * MODEL FORMAT: SPICE3 * Symmetry POWER MOS Model (Version 1.0) * External Node Designations * Node 1 -> Drain * Node 2 -> Gate * Node 3 -> Source M1 9 7 8 8 MM L=100u W=100u .MODEL MM NMOS LEVEL=1 IS=1e-32 +VTO=4.08636 LAMBDA=0 KP=91.8469 +CGSO=1.843e-05 CGDO=1e-11 RS 8 3 0.00874614 D1 3 1 MD .MODEL MD D IS=1.19721e-11 RS=0.00300008 N=1.10382 BV=60 +IBV=0.00025 EG=1.2 XTI=3.51416 TT=6.42415e-17 +CJO=2.004e-09 VJ=1.05475 M=0.536867 FC=0.499979 RDS 3 1 1e+06 RD 9 1 0.0001 RG 2 7 1.44021 D2 4 5 MD1 * Default values used in MD1: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL MD1 D IS=1e-32 N=50 +CJO=1.3744e-09 VJ=2.064 M=0.9 FC=9.99979e-09 D3 0 5 MD2 * Default values used in MD2: * EG=1.11 XTI=3.0 TT=0 CJO=0 * BV=infinite IBV=1mA .MODEL MD2 D IS=1e-10 N=0.4 RS=3.00025e-06 RL 5 10 1 FI2 7 9 VFI2 -1 VFI2 4 0 0 EV16 10 0 9 7 1 CAP 11 10 4.17244e-09 FI1 7 9 VFI1 -1 VFI1 11 6 0 RCAP 6 10 1 D4 0 6 MD3 * Default values used in MD3: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL MD3 D IS=1e-10 N=0.4 .ENDS IRFZ48VS *SPICE Thermal Model Subcircuit .SUBCKT IRFZ48VSt 3 1 R_RTHERM1 2 3 0.31 R_RTHERM2 1 2 0.316 C_CTHERM1 2 3 0.001968 C_CTHERM2 1 2 0.03007 .ENDS IRFZ48VSt