.SUBCKT irfz46z_s_l 1 2 3 * SPICE3 MODEL WITH THERMAL RC NETWORK ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Oct 10, 03 * MODEL FORMAT: SPICE3 * Symmetry POWER MOS Model (Version 1.0) * External Node Designations * Node 1 -> Drain * Node 2 -> Gate * Node 3 -> Source M1 9 7 8 8 MM L=100u W=100u .MODEL MM NMOS LEVEL=1 IS=1e-32 +VTO=4.0974 LAMBDA=0 KP=90.1013 +CGSO=1.36081e-05 CGDO=1.46874e-06 RS 8 3 0.00876447 D1 3 1 MD .MODEL MD D IS=1.15192e-13 RS=0.00440992 N=0.91304 BV=55 +IBV=0.00025 EG=1.2 XTI=1.06913 TT=1e-07 +CJO=9.52171e-10 VJ=0.5 M=0.527845 FC=0.1 RDS 3 1 1e+06 RD 9 1 0.0001 RG 2 7 5.20882 D2 4 5 MD1 * Default values used in MD1: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL MD1 D IS=1e-32 N=50 +CJO=6.19649e-10 VJ=0.5 M=0.9 FC=1e-08 D3 0 5 MD2 * Default values used in MD2: * EG=1.11 XTI=3.0 TT=0 CJO=0 * BV=infinite IBV=1mA .MODEL MD2 D IS=1e-10 N=0.4 RS=3.00004e-06 RL 5 10 1 FI2 7 9 VFI2 -1 VFI2 4 0 0 EV16 10 0 9 7 1 CAP 11 10 6.19649e-10 FI1 7 9 VFI1 -1 VFI1 11 6 0 RCAP 6 10 1 D4 0 6 MD3 * Default values used in MD3: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL MD3 D IS=1e-10 N=0.4 .ENDS irfz46z_s_l *SPICE Thermal Model Subcircuit .SUBCKT irfz46z_s_lt 3 0 R_RTHERM1 3 2 0.932191641 R_RTHERM2 2 1 0.553312946 R_RTHERM3 1 0 0.354495413 C_CTHERM1 3 0 0.000382968 C_CTHERM2 2 0 0.002047666 C_CTHERM3 1 0 0.011540347 .ENDS irfz46z_s_lt