.SUBCKT irfs7530-7ppbf 1 2 3 * SPICE3 MODEL WITH THERMAL RC NETWORK ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Apr 17, 15 * MODEL FORMAT: SPICE3 * Symmetry POWER MOS Model (Version 1.0) * External Node Designations * Node 1 -> Drain * Node 2 -> Gate * Node 3 -> Source M1 9 7 8 8 MM L=100u W=100u .MODEL MM NMOS LEVEL=1 IS=1e-32 +VTO=4.40273 LAMBDA=0 KP=534.686 +CGSO=0.000122546 CGDO=3.88612e-06 RS 8 3 0.000887605 D1 3 1 MD .MODEL MD D IS=1.28456e-10 RS=0.000382934 N=1.11338 BV=60 +IBV=0.00025 EG=1.2 XTI=1 TT=1e-07 +CJO=2.42233e-09 VJ=4.1551 M=0.778249 FC=0.5 RDS 3 1 5e+07 RD 9 1 0.0001 RG 2 7 2.62014 D2 4 5 MD1 * Default values used in MD1: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL MD1 D IS=1e-32 N=50 +CJO=5.49389e-09 VJ=0.5 M=0.692256 FC=1e-08 D3 0 5 MD2 * Default values used in MD2: * EG=1.11 XTI=3.0 TT=0 CJO=0 * BV=infinite IBV=1mA .MODEL MD2 D IS=1e-10 N=0.401149 RS=3e-06 RL 5 10 1 FI2 7 9 VFI2 -1 VFI2 4 0 0 EV16 10 0 9 7 1 CAP 11 10 8.4759e-09 FI1 7 9 VFI1 -1 VFI1 11 6 0 RCAP 6 10 1 D4 0 6 MD3 * Default values used in MD3: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL MD3 D IS=1e-10 N=0.401149 .ENDS irfs7530-7ppbf *SPICE Thermal Model Subcircuit .SUBCKT irfs7530-7ppbft 3 0 R_RTHERM1 3 2 0.0393813 R_RTHERM2 2 1 0.1551337 R_RTHERM3 1 0 0.2049172 C_CTHERM1 3 2 0.002789 C_CTHERM2 2 1 0.014448 C_CTHERM3 1 0 0.068201 .ENDS irfs7530-7ppbft