.SUBCKT irfs3004-7ppbf 1 2 3 * SPICE3 MODEL WITH THERMAL RC NETWORK ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jul 21, 11 * MODEL FORMAT: SPICE3 * Symmetry POWER MOS Model (Version 1.0) * External Node Designations * Node 1 -> Drain * Node 2 -> Gate * Node 3 -> Source M1 9 7 8 8 MM L=100u W=100u .MODEL MM NMOS LEVEL=1 IS=1e-32 +VTO=4.80172 LAMBDA=0.0175295 KP=408.165 +CGSO=8.42028e-05 CGDO=5.92541e-06 RS 8 3 0.00043183 D1 3 1 MD .MODEL MD D IS=1.18348e-09 RS=0.000382397 N=1.21872 BV=40 +IBV=0.00025 EG=1.2 XTI=4 TT=1e-07 +CJO=5.39576e-09 VJ=2.56978 M=0.656523 FC=0.5 RDS 3 1 1e+07 RD 9 1 0.0001 RG 2 7 2.53016 D2 4 5 MD1 * Default values used in MD1: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL MD1 D IS=1e-32 N=50 +CJO=4.82737e-09 VJ=1.33693 M=0.899966 FC=1e-08 D3 0 5 MD2 * Default values used in MD2: * EG=1.11 XTI=3.0 TT=0 CJO=0 * BV=infinite IBV=1mA .MODEL MD2 D IS=1e-10 N=0.40154 RS=3e-06 RL 5 10 1 FI2 7 9 VFI2 -1 VFI2 4 0 0 EV16 10 0 9 7 1 CAP 11 10 4.82737e-09 FI1 7 9 VFI1 -1 VFI1 11 6 0 RCAP 6 10 1 D4 0 6 MD3 * Default values used in MD3: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL MD3 D IS=1e-10 N=0.40154 .ENDS irfs3004-7ppbf *SPICE Thermal Model Subcircuit .SUBCKT irfs3004-7ppbft 4 0 R_RTHERM1 4 3 0.007567159 R_RTHERM2 3 2 0.065077563 R_RTHERM3 2 1 0.183125236 R_RTHERM4 1 0 0.143776012 C_CTHERM1 4 0 0.0007929 C_CTHERM2 3 0 0.000983442 C_CTHERM3 2 0 0.008251184 C_CTHERM4 1 0 0.068161579 .ENDS irfs3004-7ppbft