.SUBCKT irfs_sl4115pbf 1 2 3 * SPICE3 MODEL WITH THERMAL RC NETWORK ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on May 3, 10 * MODEL FORMAT: SPICE3 * Symmetry POWER MOS Model (Version 1.0) * External Node Designations * Node 1 -> Drain * Node 2 -> Gate * Node 3 -> Source M1 9 7 8 8 MM L=100u W=100u .MODEL MM NMOS LEVEL=1 IS=1e-32 +VTO=5.44978 LAMBDA=10 KP=1000 +CGSO=4.63102e-05 CGDO=6.88156e-07 RS 8 3 0.0101692 D1 3 1 MD .MODEL MD D IS=7.26144e-08 RS=0.00468718 N=1.30545 BV=150 +IBV=0.00025 EG=1 XTI=1 TT=1e-07 +CJO=5.9001e-09 VJ=0.5 M=0.597926 FC=0.5 RDS 3 1 1e+07 RD 9 1 0.0001 RG 2 7 4.62511 D2 4 5 MD1 * Default values used in MD1: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL MD1 D IS=1e-32 N=50 +CJO=1.95946e-09 VJ=0.500143 M=0.899735 FC=1e-08 D3 0 5 MD2 * Default values used in MD2: * EG=1.11 XTI=3.0 TT=0 CJO=0 * BV=infinite IBV=1mA .MODEL MD2 D IS=1e-10 N=0.4006 RS=3e-06 RL 5 10 1 FI2 7 9 VFI2 -1 VFI2 4 0 0 EV16 10 0 9 7 1 CAP 11 10 1.97021e-09 FI1 7 9 VFI1 -1 VFI1 11 6 0 RCAP 6 10 1 D4 0 6 MD3 * Default values used in MD3: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL MD3 D IS=1e-10 N=0.4006 .ENDS irfs_sl4115pbf *SPICE Thermal Model Subcircuit .SUBCKT irfs_sl4115pbft 4 1 R_RTHERM1 4 3 0.050025 R_RTHERM2 3 2 0.146073 R_RTHERM3 2 1 0.204102 C_CTHERM1 4 1 0.001039480 C_CTHERM2 3 1 0.003203877 C_CTHERM3 2 1 0.023037495 .ENDS irfs_sl4115pbft