.SUBCKT irfr7446pbf 1 2 3 * SPICE3 MODEL WITH THERMAL RC NETWORK ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Apr 8, 15 * MODEL FORMAT: SPICE3 * Symmetry POWER MOS Model (Version 1.0) * External Node Designations * Node 1 -> Drain * Node 2 -> Gate * Node 3 -> Source M1 9 7 8 8 MM L=100u W=100u .MODEL MM NMOS LEVEL=1 IS=1e-32 +VTO=4.20525 LAMBDA=0.0899892 KP=167.14 +CGSO=2.89536e-05 CGDO=9.26165e-07 RS 8 3 0.00188929 D1 3 1 MD .MODEL MD D IS=1.64924e-13 RS=0.00195214 N=0.906833 BV=40 +IBV=0.00025 EG=1 XTI=1 TT=1e-07 +CJO=1.43604e-09 VJ=0.5 M=0.571361 FC=0.1 RDS 3 1 5e+07 RD 9 1 0.0001 RG 2 7 1.69769 D2 4 5 MD1 * Default values used in MD1: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL MD1 D IS=1e-32 N=50 +CJO=2.2163e-09 VJ=0.5 M=0.570334 FC=1e-08 D3 0 5 MD2 * Default values used in MD2: * EG=1.11 XTI=3.0 TT=0 CJO=0 * BV=infinite IBV=1mA .MODEL MD2 D IS=1e-10 N=0.4 RS=3e-06 RL 5 10 1 FI2 7 9 VFI2 -1 VFI2 4 0 0 EV16 10 0 9 7 1 CAP 11 10 2.77335e-09 FI1 7 9 VFI1 -1 VFI1 11 6 0 RCAP 6 10 1 D4 0 6 MD3 * Default values used in MD3: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL MD3 D IS=1e-10 N=0.4 .ENDS irfr7446pbf *SPICE Thermal Model Subcircuit .SUBCKT irfr7446pbft 3 0 R_RTHERM1 3 2 0.7795075 R_RTHERM2 2 1 0.1501232 R_RTHERM3 1 0 0.5879329 C_CTHERM1 3 2 0.020470 C_CTHERM2 2 1 0.000756 C_CTHERM3 1 0 0.004149 .ENDS irfr7446pbft