.SUBCKT irfr_u3710z 1 2 3 * SPICE3 MODEL WITH THERMAL RC NETWORK ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Apr 12, 04 * MODEL FORMAT: SPICE3 * Symmetry POWER MOS Model (Version 1.0) * External Node Designations * Node 1 -> Drain * Node 2 -> Gate * Node 3 -> Source M1 9 7 8 8 MM L=100u W=100u .MODEL MM NMOS LEVEL=1 IS=1e-32 +VTO=3.82364 LAMBDA=0.11269 KP=365.919 +CGSO=2.74355e-05 CGDO=6.40499e-07 RS 8 3 0.0149877 D1 3 1 MD .MODEL MD D IS=8.74939e-11 RS=0.00302538 N=1.12555 BV=100 +IBV=0.00025 EG=1.2 XTI=1 TT=1e-07 +CJO=4.85415e-10 VJ=4.99131 M=0.776579 FC=0.5 RDS 3 1 1e+06 RD 9 1 0.0001 RG 2 7 2.05795 D2 4 5 MD1 * Default values used in MD1: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL MD1 D IS=1e-32 N=50 +CJO=1.09987e-09 VJ=0.5 M=0.593254 FC=1e-08 D3 0 5 MD2 * Default values used in MD2: * EG=1.11 XTI=3.0 TT=0 CJO=0 * BV=infinite IBV=1mA .MODEL MD2 D IS=1e-10 N=0.4 RS=3e-06 RL 5 10 1 FI2 7 9 VFI2 -1 VFI2 4 0 0 EV16 10 0 9 7 1 CAP 11 10 3.15105e-09 FI1 7 9 VFI1 -1 VFI1 11 6 0 RCAP 6 10 1 D4 0 6 MD3 * Default values used in MD3: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL MD3 D IS=1e-10 N=0.4 .ENDS irfr_u3710z *SPICE Thermal Model Subcircuit .SUBCKT irfr_u3710zt 3 0 R_RTHERM1 3 2 0.576349236 R_RTHERM2 2 1 0.249493461 R_RTHERM3 1 0 0.224350709 C_CTHERM1 3 0 0.000936932 C_CTHERM2 2 0 0.005707564 C_CTHERM3 1 0 0.035649542 .ENDS irfr_u3710zt