.SUBCKT irfp4768pbf 1 2 3 * SPICE3 MODEL WITH THERMAL RC NETWORK ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jul 31, 09 * MODEL FORMAT: SPICE3 * Symmetry POWER MOS Model (Version 1.0) * External Node Designations * Node 1 -> Drain * Node 2 -> Gate * Node 3 -> Source M1 9 7 8 8 MM L=100u W=100u .MODEL MM NMOS LEVEL=1 IS=1e-32 +VTO=5.11893 LAMBDA=0.00958225 KP=129.659 +CGSO=0.000105693 CGDO=1.21331e-06 RS 8 3 0.0001 D1 3 1 MD .MODEL MD D IS=3.91806e-11 RS=0.00152224 N=1.03089 BV=250 +IBV=0.00025 EG=1.2 XTI=4 TT=1.00001e-07 +CJO=1.04817e-08 VJ=0.5 M=0.670689 FC=0.1 RDS 3 1 5e+07 RD 9 1 0.0133396 RG 2 7 4.31089 D2 4 5 MD1 * Default values used in MD1: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL MD1 D IS=1e-32 N=50 +CJO=3.79981e-09 VJ=0.843311 M=0.9 FC=1e-08 D3 0 5 MD2 * Default values used in MD2: * EG=1.11 XTI=3.0 TT=0 CJO=0 * BV=infinite IBV=1mA .MODEL MD2 D IS=1e-10 N=0.583054 RS=3e-06 RL 5 10 1 FI2 7 9 VFI2 -1 VFI2 4 0 0 EV16 10 0 9 7 1 CAP 11 10 3.79981e-09 FI1 7 9 VFI1 -1 VFI1 11 6 0 RCAP 6 10 1 D4 0 6 MD3 * Default values used in MD3: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL MD3 D IS=1e-10 N=0.583054 .ENDS irfp4768pbf *SPICE Thermal Model Subcircuit .SUBCKT irfp4768pbft 4 1 R_RTHERM1 4 3 0.063359126 R_RTHERM2 3 2 0.110878471 R_RTHERM3 2 1 0.114838416 C_CTHERM1 4 1 0.004387687 C_CTHERM2 3 1 0.052634204 C_CTHERM3 2 1 0.466795014 .ENDS irfp4768pbft