.SUBCKT irfp4127pbf 1 2 3 * SPICE3 MODEL WITH THERMAL RC NETWORK ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jul 9, 15 * MODEL FORMAT: SPICE3 * Symmetry POWER MOS Model (Version 1.0) * External Node Designations * Node 1 -> Drain * Node 2 -> Gate * Node 3 -> Source M1 9 7 8 8 MM L=100u W=100u .MODEL MM NMOS LEVEL=1 IS=1e-32 +VTO=4.92491 LAMBDA=0.0598481 KP=13.8497 +CGSO=5.26302e-05 CGDO=5.63909e-07 RS 8 3 0.0001 D1 3 1 MD .MODEL MD D IS=4.39749e-07 RS=0.00183431 N=1.41143 BV=200 +IBV=0.00025 EG=1.2 XTI=1 TT=1e-07 +CJO=8.49139e-09 VJ=0.500454 M=0.772337 FC=0.1 RDS 3 1 4e+07 RD 9 1 0.00200752 RG 2 7 2.03277 D2 4 5 MD1 * Default values used in MD1: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL MD1 D IS=1e-32 N=50 +CJO=2.31195e-09 VJ=0.5 M=0.9 FC=1e-08 D3 0 5 MD2 * Default values used in MD2: * EG=1.11 XTI=3.0 TT=0 CJO=0 * BV=infinite IBV=1mA .MODEL MD2 D IS=1e-10 N=0.400086 RS=3.00027e-06 RL 5 10 1 FI2 7 9 VFI2 -1 VFI2 4 0 0 EV16 10 0 9 7 1 CAP 11 10 3.12247e-09 FI1 7 9 VFI1 -1 VFI1 11 6 0 RCAP 6 10 1 D4 0 6 MD3 * Default values used in MD3: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL MD3 D IS=1e-10 N=0.400086 .ENDS irfp4127pbf *SPICE Thermal Model Subcircuit .SUBCKT irfp4127pbft 4 0 R_RTHERM1 4 3 0.020 R_RTHERM2 3 2 0.083330 R_RTHERM3 2 1 0.181667 R_RTHERM4 1 0 0.113320 C_CTHERM1 4 0 0.00095 C_CTHERM2 3 0 0.00094 C_CTHERM3 2 0 0.00945 C_CTHERM4 1 0 0.07733 .ENDS irfp4127pbft