.SUBCKT irfl024z 1 2 3 * SPICE3 MODEL WITH THERMAL RC NETWORK ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Dec 31, 03 * MODEL FORMAT: SPICE3 * Symmetry POWER MOS Model (Version 1.0) * External Node Designations * Node 1 -> Drain * Node 2 -> Gate * Node 3 -> Source M1 9 7 8 8 MM L=100u W=100u .MODEL MM NMOS LEVEL=1 IS=1e-32 +VTO=3.91488 LAMBDA=0 KP=17.3204 +CGSO=3.01997e-06 CGDO=1.65471e-08 RS 8 3 0.0433422 D1 3 1 MD .MODEL MD D IS=2.79874e-12 RS=0.0144415 N=1.07513 BV=55 +IBV=0.00025 EG=1 XTI=1.00004 TT=1.0e-07 +CJO=1.80531e-10 VJ=0.5 M=0.465765 FC=0.5 RDS 3 1 1e+06 RD 9 1 0.0001 RG 2 7 3.17792 D2 4 5 MD1 * Default values used in MD1: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL MD1 D IS=1e-32 N=50 +CJO=1.20519e-10 VJ=0.5 M=0.3 FC=1e-08 D3 0 5 MD2 * Default values used in MD2: * EG=1.11 XTI=3.0 TT=0 CJO=0 * BV=infinite IBV=1mA .MODEL MD2 D IS=1e-10 N=0.4 RS=3e-06 RL 5 10 1 FI2 7 9 VFI2 -1 VFI2 4 0 0 EV16 10 0 9 7 1 CAP 11 10 4.22217e-10 FI1 7 9 VFI1 -1 VFI1 11 6 0 RCAP 6 10 1 D4 0 6 MD3 * Default values used in MD3: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL MD3 D IS=1e-10 N=0.4 .ENDS irfl024z *SPICE Thermal Model Subcircuit .SUBCKT irfl024zt 3 0 R_RTHERM1 3 2 5.047670141 R_RTHERM2 2 1 19.94788473 R_RTHERM3 1 0 20.01686082 C_CTHERM1 3 0 9.17255E-05 C_CTHERM2 2 0 0.031891101 C_CTHERM3 1 0 1.054111341 .ENDS irfl024zt