.SUBCKT irfhm9391pbf 1 2 3 * SPICE3 MODEL WITH THERMAL RC NETWORK ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on June 13, 13 * MODEL FORMAT: SPICE3 * Symmetry POWER MOS Model (Version 1.0) * External Node Designations * Node 1 -> Drain * Node 2 -> Gate * Node 3 -> Source M1 9 7 8 8 MM L=100u W=100u .MODEL MM PMOS LEVEL=1 IS=1e-32 +VTO=-2.45655 LAMBDA=0.044755 KP=40.7267 +CGSO=1.41989e-05 CGDO=9.2076e-07 RS 8 3 0.00772962 D1 1 3 MD .MODEL MD D IS=1.0957e-10 RS=0.00373954 N=1.14831 BV=30 +IBV=0.00025 EG=1.2 XTI=4 TT=9.99995e-08 +CJO=7.41584e-10 VJ=0.5 M=0.495667 FC=0.1 RDS 3 1 1e+08 RD 9 1 0.0001 RG 2 7 13.2092 D2 5 4 MD1 * Default values used in MD1: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL MD1 D IS=1e-32 N=50 +CJO=9.58236e-10 VJ=0.5 M=0.531396 FC=1e-08 D3 5 0 MD2 * Default values used in MD2: * EG=1.11 XTI=3.0 TT=0 CJO=0 * BV=infinite IBV=1mA .MODEL MD2 D IS=1e-10 N=0.650456 RS=3e-06 RL 5 10 1 FI2 7 9 VFI2 -1 VFI2 4 0 0 EV16 10 0 9 7 1 CAP 11 10 1.26903e-09 FI1 7 9 VFI1 -1 VFI1 11 6 0 RCAP 6 10 1 D4 6 0 MD3 * Default values used in MD3: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL MD3 D IS=1e-10 N=0.650456 .ENDS irfhm9331pbf *SPICE Thermal Model Subcircuit .SUBCKT irfhm9331pbft 5 1 R_RTHERM1 5 4 15.311658 R_RTHERM2 4 3 18.755608 R_RTHERM3 3 2 2.3465792 R_RTHERM4 2 1 8.5475590 C_CTHERM1 5 1 0.267845 C_CTHERM2 4 1 0.033626 C_CTHERM3 3 1 0.000566 C_CTHERM4 2 1 0.006736 .ENDS irfhm9331pbft