.SUBCKT irfh8321pbf 1 2 3 * SPICE3 MODEL WITH THERMAL RC NETWORK ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jun 11, 15 * MODEL FORMAT: SPICE3 * Symmetry POWER MOS Model (Version 1.0) * External Node Designations * Node 1 -> Drain * Node 2 -> Gate * Node 3 -> Source M1 9 7 8 8 MM L=100u W=100u .MODEL MM NMOS LEVEL=1 IS=1e-32 +VTO=2.36013 LAMBDA=0.00334995 KP=228.604 +CGSO=2.35409e-05 CGDO=1.45509e-08 RS 8 3 0.00362524 D1 3 1 MD .MODEL MD D IS=6.2239e-10 RS=0.00251658 N=1.28025 BV=30 +IBV=0.00025 EG=1.2 XTI=4 TT=1e-07 +CJO=8.53975e-10 VJ=0.566974 M=0.398447 FC=0.5 RDS 3 1 5e+07 RD 9 1 0.0001 RG 2 7 4.745 D2 4 5 MD1 * Default values used in MD1: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL MD1 D IS=1e-32 N=50 +CJO=4.38263e-10 VJ=2.52982 M=0.3 FC=1e-08 D3 0 5 MD2 * Default values used in MD2: * EG=1.11 XTI=3.0 TT=0 CJO=0 * BV=infinite IBV=1mA .MODEL MD2 D IS=1e-10 N=0.4 RS=3e-06 RL 5 10 1 FI2 7 9 VFI2 -1 VFI2 4 0 0 EV16 10 0 9 7 1 CAP 11 10 1.72487e-09 FI1 7 9 VFI1 -1 VFI1 11 6 0 RCAP 6 10 1 D4 0 6 MD3 * Default values used in MD3: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL MD3 D IS=1e-10 N=0.4 .ENDS irfh8321pbf *SPICE Thermal Model Subcircuit .SUBCKT irfh8321pbft 3 0 R_RTHERM1 3 2 0.81953 R_RTHERM2 2 1 0.19555 R_RTHERM3 1 0 1.28229 C_CTHERM1 3 2 0.001834 C_CTHERM2 2 1 0.000443 C_CTHERM3 1 0 0.006770 .ENDS irfh8321pbft