.SUBCKT irfh8307pbf 1 2 3 * SPICE3 MODEL WITH THERMAL RC NETWORK ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jan 31, 14 * MODEL FORMAT: SPICE3 * Symmetry POWER MOS Model (Version 1.0) * External Node Designations * Node 1 -> Drain * Node 2 -> Gate * Node 3 -> Source M1 9 7 8 8 MM L=100u W=100u .MODEL MM NMOS LEVEL=1 IS=1e-32 +VTO=2.78703 LAMBDA=0.0354694 KP=648.543 +CGSO=6.55438e-05 CGDO=6.22154e-09 RS 8 3 0.0001 D1 3 1 MD .MODEL MD D IS=1.45224e-09 RS=0.00224155 N=1.07758 BV=30 +IBV=0.00025 EG=1 XTI=1 TT=1e-07 +CJO=2.56425e-09 VJ=1.31696 M=0.471639 FC=0.5 RDS 3 1 1e+07 RD 9 1 0.000978511 RG 2 7 6 D2 4 5 MD1 * Default values used in MD1: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL MD1 D IS=1e-32 N=50 +CJO=1.02694e-09 VJ=2.68874 M=0.3 FC=1e-08 D3 0 5 MD2 * Default values used in MD2: * EG=1.11 XTI=3.0 TT=0 CJO=0 * BV=infinite IBV=1mA .MODEL MD2 D IS=1e-10 N=0.4 RS=3.00008e-06 RL 5 10 1 FI2 7 9 VFI2 -1 VFI2 4 0 0 EV16 10 0 9 7 1 CAP 11 10 4.76086e-09 FI1 7 9 VFI1 -1 VFI1 11 6 0 RCAP 6 10 1 D4 0 6 MD3 * Default values used in MD3: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL MD3 D IS=1e-10 N=0.4 .ENDS irfh8307pbf *SPICE Thermal Model Subcircuit .SUBCKT irfh8307pbft 4 0 R_RTHERM1 4 3 0.000123 R_RTHERM2 3 2 0.025818 R_RTHERM3 2 1 0.164292 R_RTHERM4 1 0 0.309789 C_CTHERM1 4 0 498801.8 C_CTHERM2 3 0 0.002258 C_CTHERM3 2 0 0.004904 C_CTHERM4 1 0 0.010599 .ENDS irfh8307pbft