.SUBCKT irfh7936pbf 1 2 3 * SPICE3 MODEL WITH THERMAL RC NETWORK ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Oct 9, 09 * MODEL FORMAT: SPICE3 * Symmetry POWER MOS Model (Version 1.0) * External Node Designations * Node 1 -> Drain * Node 2 -> Gate * Node 3 -> Source M1 9 7 8 8 MM L=100u W=100u .MODEL MM NMOS LEVEL=1 IS=1e-32 +VTO=2.72423 LAMBDA=0.035495 KP=70.199 +CGSO=2.4129e-05 CGDO=3.37894e-07 RS 8 3 0.0001 D1 3 1 MD .MODEL MD D IS=1.52722e-11 RS=0.00457852 N=1.09639 BV=30 +IBV=0.00025 EG=1 XTI=1 TT=1e-07 +CJO=7.79358e-10 VJ=0.639978 M=0.373105 FC=0.5 RDS 3 1 5e+07 RD 9 1 0.0001 RG 2 7 5.24238 D2 4 5 MD1 * Default values used in MD1: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL MD1 D IS=1e-32 N=50 +CJO=4.81467e-10 VJ=0.5 M=0.3 FC=1e-08 D3 0 5 MD2 * Default values used in MD2: * EG=1.11 XTI=3.0 TT=0 CJO=0 * BV=infinite IBV=1mA .MODEL MD2 D IS=1e-10 N=0.4 RS=3.00003e-06 RL 5 10 1 FI2 7 9 VFI2 -1 VFI2 4 0 0 EV16 10 0 9 7 1 CAP 11 10 4.81467e-10 FI1 7 9 VFI1 -1 VFI1 11 6 0 RCAP 6 10 1 D4 0 6 MD3 * Default values used in MD3: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL MD3 D IS=1e-10 N=0.4 .ENDS irfh7936pbf *SPICE Thermal Model Subcircuit .SUBCKT irfh7936pbft 5 1 R_RTHERM1 5 4 1.643081761 R_RTHERM2 4 3 4.617924528 R_RTHERM3 3 2 16.90251572 R_RTHERM4 2 1 16.85534591 C_CTHERM1 5 1 0.000187453 C_CTHERM2 4 1 0.003847183 C_CTHERM3 3 1 0.055826009 C_CTHERM4 2 1 2.420597015 .ENDS irfh7936pbft