.SUBCKT irfh7923pbf 1 2 3 * SPICE3 MODEL WITH THERMAL RC NETWORK ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jul 16, 08 * MODEL FORMAT: SPICE3 * Symmetry POWER MOS Model (Version 1.0) * External Node Designations * Node 1 -> Drain * Node 2 -> Gate * Node 3 -> Source M1 9 7 8 8 MM L=100u W=100u .MODEL MM NMOS LEVEL=1 IS=1e-32 +VTO=2.22563 LAMBDA=0.0160755 KP=67.5418 +CGSO=1.00581e-05 CGDO=1.67696e-08 RS 8 3 0.00312537 D1 3 1 MD .MODEL MD D IS=8.13778e-10 RS=0.00252563 N=1.28369 BV=30 +IBV=0.00025 EG=1.2 XTI=4 TT=1e-07 +CJO=4.3718e-10 VJ=1.2121 M=0.467004 FC=0.5 RDS 3 1 4e+09 RD 9 1 0.0001 RG 2 7 4.03954 D2 4 5 MD1 * Default values used in MD1: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL MD1 D IS=1e-32 N=50 +CJO=1.38744e-10 VJ=44.339 M=0.9 FC=1e-08 D3 0 5 MD2 * Default values used in MD2: * EG=1.11 XTI=3.0 TT=0 CJO=0 * BV=infinite IBV=1mA .MODEL MD2 D IS=1e-10 N=0.4 RS=3e-06 RL 5 10 1 FI2 7 9 VFI2 -1 VFI2 4 0 0 EV16 10 0 9 7 1 CAP 11 10 5.47169e-10 FI1 7 9 VFI1 -1 VFI1 11 6 0 RCAP 6 10 1 D4 0 6 MD3 * Default values used in MD3: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL MD3 D IS=1e-10 N=0.4 .ENDS irfh7923pbf *SPICE Thermal Model Subcircuit .SUBCKT irfh7923pbft 6 1 R_RTHERM1 6 5 2.185739 R_RTHERM2 5 4 6.878609 R_RTHERM3 4 3 10.36243 R_RTHERM4 3 2 11.05530 R_RTHERM5 2 1 9.52069 C_CTHERM1 6 1 0.000183919 C_CTHERM2 5 1 0.001966095 C_CTHERM3 4 1 0.032657383 C_CTHERM4 3 1 0.445577964 C_CTHERM5 2 1 6.617163525 .ENDS irfh7923pbft