template irfh7923pbf d g s # Saber Model with Thermal RC Network #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Jul 16, 08 # MODEL FORMAT: Saber # Symmetry POWER MOS Model (Version 1.0) # External Node Designations # Node d -> Drain # Node g -> Gate # Node s -> Source electrical d,g,s { # BODY_BEGIN spm..model mm=(type=_n, level=1,is=1e-32,rd=1e-6, vto=2.22563,lambda=0.0160755,kp=67.5418,rs=0.00312537, cgso=1.00581e-05,cgdo=1.67696e-08) spd..model md=(is=8.13778e-10,rs=0.00252563,n=1.28369,bv=30, ibv=0.00025,eg=1.2,xti=4,tt=1e-07, cjo=4.3718e-10,vj=1.2121,m=0.467004,FC=0.5) # Default values used in MD1: # RS=0 EG=1.11 XTI=3.0 TT=0 # BV=infinite IBV=1mA spd..model md1=(is=1e-32,n=50, cjo=1.38744e-10,vj=44.339,m=0.9,fc=1e-08) # Default values used in MD2: # EG=1.11 XTI=3.0 TT=0 CJO=0 # BV=infinite IBV=1mA spd..model md2=(is=1e-10,n=0.4,rs=3e-06) # Default values used in MD3: # EG=1.11 XTI=3.0 TT=0 CJO=0 # RS=0 BV=infinite IBV=1mA spd..model md3=(is=1e-10,n=0.4) spm.M1 n9 n7 s s =model=mm,l=100u,w=100u spd.d1 s d =model=md spr.rds s d =4e+09 spr.rd n9 d =0.0001 spr.rg g n7 =4.03954 spd.d2 n4 n5 =model=md1 spd.d3 0 n5 =model=md2 spr.rl n5 n10 =1 spf.fi2 n7 n9 i(spv.vfi2) =-1 spv.vfi2 n4 0 =0 spe.ev16 n10 0 n9 n7 =1 spc.cap n11 n10 =5.47169e-10 spf.fi1 n7 n9 i(spv.vfi1) =-1 spv.vfi1 n11 n6 =0 spr.rcap n6 n10 =1 spd.d4 0 n6 =model=md3 } # Saber Thermal Model # The customer will have to have the optional Template Library License # to run this part of the Library template irfh7923pbft tj tc { rtherm.r1 tj n4 = 2.185739 rtherm.r2 n4 n3 = 6.878609 rtherm.r3 n3 n2 = 10.36243 rtherm.r4 n2 n1 = 11.05530 rtherm.r5 n1 tc = 9.52069 ctherm.c1 tj tc = 0.000183919 ctherm.c2 n4 tc = 0.001966095 ctherm.c3 n3 tc = 0.032657383 ctherm.c4 n2 tc = 0.445577964 ctherm.c5 n1 tc = 6.617163525 }