.SUBCKT irfh7921pbf 1 2 3 * SPICE3 MODEL WITH THERMAL RC NETWORK ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Apr 14, 09 * MODEL FORMAT: SPICE3 * Symmetry POWER MOS Model (Version 1.0) * External Node Designations * Node 1 -> Drain * Node 2 -> Gate * Node 3 -> Source M1 9 7 8 8 MM L=100u W=100u .MODEL MM NMOS LEVEL=1 IS=1e-32 +VTO=2.59793 LAMBDA=0 KP=135.751 +CGSO=1.11301e-05 CGDO=2.81518e-07 RS 8 3 0.0042706 D1 3 1 MD .MODEL MD D IS=5.48841e-09 RS=0.0041922 N=1.5 BV=30 +IBV=0.00025 EG=1.2 XTI=4 TT=1e-07 +CJO=4.74627e-10 VJ=0.501698 M=0.418505 FC=0.5 RDS 3 1 5e+07 RD 9 1 0.0001 RG 2 7 2.52124 D2 4 5 MD1 * Default values used in MD1: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL MD1 D IS=1e-32 N=50 +CJO=1.99049e-10 VJ=1.23129 M=0.3 FC=1e-08 D3 0 5 MD2 * Default values used in MD2: * EG=1.11 XTI=3.0 TT=0 CJO=0 * BV=infinite IBV=1mA .MODEL MD2 D IS=1e-10 N=0.412927 RS=3e-06 RL 5 10 1 FI2 7 9 VFI2 -1 VFI2 4 0 0 EV16 10 0 9 7 1 CAP 11 10 5.04177e-10 FI1 7 9 VFI1 -1 VFI1 11 6 0 RCAP 6 10 1 D4 0 6 MD3 * Default values used in MD3: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL MD3 D IS=1e-10 N=0.412927 .ENDS irfh7921pbf *SPICE Thermal Model Subcircuit .SUBCKT irfh7921pbft 5 1 R_RTHERM1 5 4 2.476797733 R_RTHERM2 4 3 6.641161885 R_RTHERM3 3 2 15.99716614 R_RTHERM4 2 1 14.89195891 C_CTHERM1 5 1 0.000200259 C_CTHERM2 4 1 0.002184256 C_CTHERM3 3 1 0.050258277 C_CTHERM4 2 1 2.309971456 .ENDS irfh7921pbft