.SUBCKT irfh6200pbf 1 2 3 * SPICE3 MODEL WITH THERMAL RC NETWORK ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Aug 20, 10 * MODEL FORMAT: SPICE3 * Symmetry POWER MOS Model (Version 1.0) * External Node Designations * Node 1 -> Drain * Node 2 -> Gate * Node 3 -> Source M1 9 7 8 8 MM L=100u W=100u .MODEL MM NMOS LEVEL=1 IS=1e-32 +VTO=1.1 LAMBDA=0 KP=852.863 +CGSO=8.90201e-05 CGDO=1e-11 RS 8 3 0.0001 D1 3 1 MD .MODEL MD D IS=9.60967e-17 RS=0.00160879 N=0.6 BV=20 +IBV=0.00025 EG=1.2 XTI=4 TT=1e-07 +CJO=4.01456e-09 VJ=0.5 M=0.603132 FC=0.5 RDS 3 1 5e+07 RD 9 1 0.000100065 RG 2 7 2.98157 D2 4 5 MD1 * Default values used in MD1: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL MD1 D IS=1e-32 N=50 +CJO=8.53691e-09 VJ=0.543121 M=0.450944 FC=1e-08 D3 0 5 MD2 * Default values used in MD2: * EG=1.11 XTI=3.0 TT=0 CJO=0 * BV=infinite IBV=1mA .MODEL MD2 D IS=1e-10 N=0.4 RS=2.99873e-06 RL 5 10 1 FI2 7 9 VFI2 -1 VFI2 4 0 0 EV16 10 0 9 7 1 CAP 11 10 1.99957e-08 FI1 7 9 VFI1 -1 VFI1 11 6 0 RCAP 6 10 1 D4 0 6 MD3 * Default values used in MD3: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL MD3 D IS=1e-10 N=0.4 .ENDS irfh6200pbf *SPICE Thermal Model Subcircuit .SUBCKT irfh6200pbft 5 1 R_RTHERM1 5 4 3.93e-10 R_RTHERM2 4 3 0.025591 R_RTHERM3 3 2 0.164071 R_RTHERM4 2 1 0.310278 C_CTHERM1 5 1 1.56201e+11 C_CTHERM2 4 1 0.002251121 C_CTHERM3 3 1 0.004889843 C_CTHERM4 2 1 0.010577591 .ENDS irfh6200pbft