.SUBCKT irfh5406pbf 1 2 3 * SPICE3 MODEL WITH THERMAL RC NETWORK ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Aug 20, 10 * MODEL FORMAT: SPICE3 * Symmetry POWER MOS Model (Version 1.0) * External Node Designations * Node 1 -> Drain * Node 2 -> Gate * Node 3 -> Source M1 9 7 8 8 MM L=100u W=100u .MODEL MM NMOS LEVEL=1 IS=1e-32 +VTO=3.85827 LAMBDA=0 KP=13.7984 +CGSO=1.18154e-05 CGDO=5.79019e-07 RS 8 3 0.000908442 D1 3 1 MD .MODEL MD D IS=3.0667e-10 RS=0.00364412 N=1.08308 BV=60 +IBV=0.00025 EG=1.2 XTI=4 TT=1e-07 +CJO=7.7125e-10 VJ=1.38781 M=0.670333 FC=0.5 RDS 3 1 2e+07 RD 9 1 0.0001 RG 2 7 2.55913 D2 4 5 MD1 * Default values used in MD1: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL MD1 D IS=1e-32 N=50 +CJO=6.44964e-10 VJ=0.5 M=0.743344 FC=1e-08 D3 0 5 MD2 * Default values used in MD2: * EG=1.11 XTI=3.0 TT=0 CJO=0 * BV=infinite IBV=1mA .MODEL MD2 D IS=1e-10 N=0.403871 RS=3e-06 RL 5 10 1 FI2 7 9 VFI2 -1 VFI2 4 0 0 EV16 10 0 9 7 1 CAP 11 10 6.44964e-10 FI1 7 9 VFI1 -1 VFI1 11 6 0 RCAP 6 10 1 D4 0 6 MD3 * Default values used in MD3: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL MD3 D IS=1e-10 N=0.403871 .ENDS irfh5406pbf *SPICE Thermal Model Subcircuit .SUBCKT irfh5406pbft 5 1 R_RTHERM1 5 4 0.00372412 R_RTHERM2 4 3 1.45996659 R_RTHERM3 3 2 0.24291075 R_RTHERM4 2 1 0.99406791 C_CTHERM1 5 1 16476.73 C_CTHERM2 4 1 0.006493 C_CTHERM3 3 1 0.000384 C_CTHERM4 2 1 0.001666 .ENDS irfh5406pbft