.SUBCKT irfh5306pbf 1 2 3 * SPICE3 MODEL WITH THERMAL RC NETWORK ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Sep 24, 09 * MODEL FORMAT: SPICE3 * Symmetry POWER MOS Model (Version 1.0) * External Node Designations * Node 1 -> Drain * Node 2 -> Gate * Node 3 -> Source M1 9 7 8 8 MM L=100u W=100u .MODEL MM NMOS LEVEL=1 IS=1e-32 +VTO=2.53967 LAMBDA=0.0135017 KP=73.3893 +CGSO=1.00997e-05 CGDO=1e-11 RS 8 3 0.00223716 D1 3 1 MD .MODEL MD D IS=3.69896e-09 RS=0.00332725 N=1.1596 BV=30 +IBV=0.00025 EG=1 XTI=2.96691 TT=1e-07 +CJO=2.99873e-10 VJ=5 M=0.426982 FC=0.5 RDS 3 1 1e+07 RD 9 1 0.00320936 RG 2 7 7.06057 D2 4 5 MD1 * Default values used in MD1: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL MD1 D IS=1e-32 N=50 +CJO=1.6489e-10 VJ=6.82085 M=0.417538 FC=1e-08 D3 0 5 MD2 * Default values used in MD2: * EG=1.11 XTI=3.0 TT=0 CJO=0 * BV=infinite IBV=1mA .MODEL MD2 D IS=1e-10 N=0.400025 RS=3e-06 RL 5 10 1 FI2 7 9 VFI2 -1 VFI2 4 0 0 EV16 10 0 9 7 1 CAP 11 10 3.24496e-10 FI1 7 9 VFI1 -1 VFI1 11 6 0 RCAP 6 10 1 D4 0 6 MD3 * Default values used in MD3: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL MD3 D IS=1e-10 N=0.400025 .ENDS irfh5306pbf *SPICE Thermal Model Subcircuit .SUBCKT irfh5306pbft 5 1 R_RTHERM1 5 4 2.32616e-08 R_RTHERM2 4 3 2.500423154 R_RTHERM3 3 2 1.904388452 R_RTHERM4 2 1 0.490760876 C_CTHERM1 5 1 2.64e+09 C_CTHERM2 4 1 0.009901814 C_CTHERM3 3 1 0.001769889 C_CTHERM4 2 1 0.00026783 .ENDS irfh5306pbft