.SUBCKT irfh5250pbf 1 2 3 * SPICE3 MODEL WITH THERMAL RC NETWORK ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on July 22, 13 * MODEL FORMAT: SPICE3 * Symmetry POWER MOS Model (Version 1.0) * External Node Designations * Node 1 -> Drain * Node 2 -> Gate * Node 3 -> Source M1 9 7 8 8 MM L=100u W=100u .MODEL MM NMOS LEVEL=1 IS=1e-32 +VTO=2.38087 LAMBDA=0.0147119 KP=288.617 +CGSO=6.43853e-05 CGDO=1.80337e-08 RS 8 3 0.0001 D1 3 1 MD .MODEL MD D IS=3.96854e-11 RS=0.00222054 N=0.93343 BV=25 +IBV=0.00025 EG=1.2 XTI=4 TT=1e-07 +CJO=3.32494e-09 VJ=0.56756 M=0.408958 FC=0.5 RDS 3 1 4e+07 RD 9 1 0.00051294 RG 2 7 2.33538 D2 4 5 MD1 * Default values used in MD1: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL MD1 D IS=1e-32 N=50 +CJO=1.2718e-09 VJ=5.28946 M=0.349335 FC=1e-08 D3 0 5 MD2 * Default values used in MD2: * EG=1.11 XTI=3.0 TT=0 CJO=0 * BV=infinite IBV=1mA .MODEL MD2 D IS=1e-10 N=0.4 RS=3e-06 RL 5 10 1 FI2 7 9 VFI2 -1 VFI2 4 0 0 EV16 10 0 9 7 1 CAP 11 10 3.08135e-09 FI1 7 9 VFI1 -1 VFI1 11 6 0 RCAP 6 10 1 D4 0 6 MD3 * Default values used in MD3: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL MD3 D IS=1e-10 N=0.4 .ENDS irfh5250pbf *SPICE Thermal Model Subcircuit .SUBCKT irfh5250pbft 5 1 R_RTHERM1 5 4 3.924824E-10 R_RTHERM2 4 3 0.02559118 R_RTHERM3 3 2 0.164070713 R_RTHERM4 2 1 0.310278478 C_CTHERM1 5 1 1.5620E+11 C_CTHERM2 4 1 0.00225112 C_CTHERM3 3 1 0.004889843 C_CTHERM4 2 1 0.010577591 .ENDS irfh5250pbft