template irfh5250pbf d g s # Saber Model with Thermal RC Network #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on July 22, 13 # MODEL FORMAT: Saber # Symmetry POWER MOS Model (Version 1.0) # External Node Designations # Node d -> Drain # Node g -> Gate # Node s -> Source electrical d,g,s { # BODY_BEGIN spm..model mm=(type=_n, level=1,is=1e-32,rd=1e-6, vto=2.38087,lambda=0.0147119,kp=288.617,rs=0.0001, cgso=6.43853e-05,cgdo=1.80337e-08) spd..model md=(is=3.96854e-11,rs=0.00222054,n=0.93343,bv=25, ibv=0.00025,eg=1.2,xti=4,tt=1e-07, cjo=3.32494e-09,vj=0.56756,m=0.408958,FC=0.5) # Default values used in MD1: # RS=0 EG=1.11 XTI=3.0 TT=0 # BV=infinite IBV=1mA spd..model md1=(is=1e-32,n=50, cjo=1.2718e-09,vj=5.28946,m=0.349335,fc=1e-08) # Default values used in MD2: # EG=1.11 XTI=3.0 TT=0 CJO=0 # BV=infinite IBV=1mA spd..model md2=(is=1e-10,n=0.4,rs=3e-06) # Default values used in MD3: # EG=1.11 XTI=3.0 TT=0 CJO=0 # RS=0 BV=infinite IBV=1mA spd..model md3=(is=1e-10,n=0.4) spm.M1 n9 n7 s s =model=mm,l=100u,w=100u spd.d1 s d =model=md spr.rds s d =4e+07 spr.rd n9 d =0.00051294 spr.rg g n7 =2.33538 spd.d2 n4 n5 =model=md1 spd.d3 0 n5 =model=md2 spr.rl n5 n10 =1 spf.fi2 n7 n9 i(spv.vfi2) =-1 spv.vfi2 n4 0 =0 spe.ev16 n10 0 n9 n7 =1 spc.cap n11 n10 =3.08135e-09 spf.fi1 n7 n9 i(spv.vfi1) =-1 spv.vfi1 n11 n6 =0 spr.rcap n6 n10 =1 spd.d4 0 n6 =model=md3 } # Saber Thermal Model # The customer will have to have the optional Template Library License # to run this part of the Library template irfh5250pbft tj tc { rtherm.r1 tj n3 = 3.924824E-10 rtherm.r2 n3 n2 = 0.02559118 rtherm.r3 n2 n1 = 0.164070713 rtherm.r4 n1 tc = 0.310278478 ctherm.c1 tj tc = 1.5620E+11 ctherm.c2 n3 tc = 0.00225112 ctherm.c3 n2 tc = 0.004889843 ctherm.c4 n1 tc = 0.010577591 }