.SUBCKT irfh5207pbf 1 2 3 * SPICE3 MODEL WITH THERMAL RC NETWORK ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Aug 19, 10 * MODEL FORMAT: SPICE3 * Symmetry POWER MOS Model (Version 1.0) * External Node Designations * Node 1 -> Drain * Node 2 -> Gate * Node 3 -> Source M1 9 7 8 8 MM L=100u W=100u .MODEL MM NMOS LEVEL=1 IS=1e-32 +VTO=3.86078 LAMBDA=0.00927709 KP=28.6299 +CGSO=2.31813e-05 CGDO=7.16343e-07 RS 8 3 0.0001 D1 3 1 MD .MODEL MD D IS=8.72166e-10 RS=0.00152701 N=1.20255 BV=75 +IBV=0.00025 EG=1 XTI=4 TT=1e-07 +CJO=2.19053e-09 VJ=0.506474 M=0.636472 FC=0.5 RDS 3 1 2e+07 RD 9 1 0.00309407 RG 2 7 2.26282 D2 4 5 MD1 * Default values used in MD1: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL MD1 D IS=1e-32 N=50 +CJO=1.08833e-09 VJ=0.5 M=0.733594 FC=1e-08 D3 0 5 MD2 * Default values used in MD2: * EG=1.11 XTI=3.0 TT=0 CJO=0 * BV=infinite IBV=1mA .MODEL MD2 D IS=1e-10 N=0.412596 RS=3e-06 RL 5 10 1 FI2 7 9 VFI2 -1 VFI2 4 0 0 EV16 10 0 9 7 1 CAP 11 10 1.08833e-09 FI1 7 9 VFI1 -1 VFI1 11 6 0 RCAP 6 10 1 D4 0 6 MD3 * Default values used in MD3: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL MD3 D IS=1e-10 N=0.412596 .ENDS irfh5207pbf *SPICE Thermal Model Subcircuit .SUBCKT irfh5207pbft 5 1 R_RTHERM1 5 4 0.00070316 R_RTHERM2 4 3 0.39084192 R_RTHERM3 3 2 0.72682831 R_RTHERM4 2 1 0.07174162 C_CTHERM1 5 1 87269.11 C_CTHERM2 4 1 0.002399 C_CTHERM3 3 1 0.006792 C_CTHERM4 2 1 0.000807 .ENDS irfh5207pbft