.SUBCKT irfh5006pbf 1 2 3 * SPICE3 MODEL WITH THERMAL RC NETWORK ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Aug 17, 10 * MODEL FORMAT: SPICE3 * Symmetry POWER MOS Model (Version 1.0) * External Node Designations * Node 1 -> Drain * Node 2 -> Gate * Node 3 -> Source M1 9 7 8 8 MM L=100u W=100u .MODEL MM NMOS LEVEL=1 IS=1e-32 +VTO=3.71802 LAMBDA=0.0415081 KP=45.7788 +CGSO=4.01469e-05 CGDO=1.62897e-06 RS 8 3 0.0001 D1 3 1 MD .MODEL MD D IS=2.80456e-09 RS=0.00116577 N=1.19518 BV=60 +IBV=0.00025 EG=1 XTI=2.19334 TT=1e-07 +CJO=4.29277e-09 VJ=0.5 M=0.640529 FC=0.5 RDS 3 1 1e+07 RD 9 1 0.0001 RG 2 7 1.78118 D2 4 5 MD1 * Default values used in MD1: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL MD1 D IS=1e-32 N=50 +CJO=1.8337e-09 VJ=0.500012 M=0.819764 FC=1e-08 D3 0 5 MD2 * Default values used in MD2: * EG=1.11 XTI=3.0 TT=0 CJO=0 * BV=infinite IBV=1mA .MODEL MD2 D IS=1e-10 N=0.400109 RS=3e-06 RL 5 10 1 FI2 7 9 VFI2 -1 VFI2 4 0 0 EV16 10 0 9 7 1 CAP 11 10 2.01999e-09 FI1 7 9 VFI1 -1 VFI1 11 6 0 RCAP 6 10 1 D4 0 6 MD3 * Default values used in MD3: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL MD3 D IS=1e-10 N=0.400109 .ENDS irfh5006pbf *SPICE Thermal Model Subcircuit .SUBCKT irfh5006pbft 5 1 R_RTHERM1 5 4 3.93e-10 R_RTHERM2 4 3 0.025591 R_RTHERM3 3 2 0.164071 R_RTHERM4 2 1 0.310278 C_CTHERM1 5 1 1.56182e+11 C_CTHERM2 4 1 0.002251121 C_CTHERM3 3 1 0.004889843 C_CTHERM4 2 1 0.010577591 .ENDS irfh5006pbft