.SUBCKT irfh4257dpbfq1 1 2 3 * SPICE3 MODEL WITH THERMAL RC NETWORK ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jul 29, 14 * MODEL FORMAT: SPICE3 * Symmetry POWER MOS Model (Version 1.0) * External Node Designations * Node 1 -> Drain * Node 2 -> Gate * Node 3 -> Source M1 9 7 8 8 MM L=100u W=100u .MODEL MM NMOS LEVEL=1 IS=1e-32 +VTO=2.39305 LAMBDA=0.128812 KP=180.461 +CGSO=1.23409e-05 CGDO=3.21884e-08 RS 8 3 0.0018331 D1 3 1 MD .MODEL MD D IS=2.20666e-17 RS=0.00213802 N=0.717165 BV=25 +IBV=0.00025 EG=1.2 XTI=1 TT=1e-07 +CJO=1.23199e-09 VJ=0.742879 M=0.524246 FC=0.5 RDS 3 1 5e+07 RD 9 1 0.0001 RG 2 7 10.7138 D2 4 5 MD1 * Default values used in MD1: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL MD1 D IS=1e-32 N=50 +CJO=5.34832e-10 VJ=0.5 M=0.517662 FC=1e-08 D3 0 5 MD2 * Default values used in MD2: * EG=1.11 XTI=3.0 TT=0 CJO=0 * BV=infinite IBV=1mA .MODEL MD2 D IS=1e-10 N=0.400555 RS=3e-06 RL 5 10 1 FI2 7 9 VFI2 -1 VFI2 4 0 0 EV16 10 0 9 7 1 CAP 11 10 5.34832e-10 FI1 7 9 VFI1 -1 VFI1 11 6 0 RCAP 6 10 1 D4 0 6 MD3 * Default values used in MD3: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL MD3 D IS=1e-10 N=0.400555 .ENDS irfh4257dpbfq1 *SPICE Thermal Model Subcircuit .SUBCKT irfh4257dpbfq1t 5 1 R_RTHERM1 5 4 0.285537 R_RTHERM2 4 3 0.996748 R_RTHERM3 3 2 3.090740 R_RTHERM4 2 1 0.626200 C_CTHERM1 5 1 0.0001490 C_CTHERM2 4 1 0.0004654 C_CTHERM3 3 1 0.0040929 C_CTHERM4 2 1 1.0086233 .ENDS irfh4257dpbfq1t