.SUBCKT irfh4253dpbf_q1 1 2 3 * SPICE3 MODEL WITH THERMAL RC NETWORK ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Aug 23, 13 * MODEL FORMAT: SPICE3 * Symmetry POWER MOS Model (Version 1.0) * External Node Designations * Node 1 -> Drain * Node 2 -> Gate * Node 3 -> Source M1 9 7 8 8 MM L=100u W=100u .MODEL MM NMOS LEVEL=1 IS=1e-32 +VTO=2.23262 LAMBDA=0 KP=150.663 +CGSO=1.34542e-05 CGDO=5.44237e-07 RS 8 3 0.0001 D1 3 1 MD .MODEL MD D IS=1.68872e-12 RS=0.00121298 N=1.01365 BV=25 +IBV=0.00025 EG=1.2 XTI=2.07941 TT=1e-07 +CJO=1.57654e-09 VJ=0.5 M=0.539468 FC=0.236221 RDS 3 1 5e+07 RD 9 1 0.0001 RG 2 7 9.80019 D2 4 5 MD1 * Default values used in MD1: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL MD1 D IS=1e-32 N=50 +CJO=4.52075e-10 VJ=0.524471 M=0.890325 FC=1e-08 D3 0 5 MD2 * Default values used in MD2: * EG=1.11 XTI=3.0 TT=0 CJO=0 * BV=infinite IBV=1mA .MODEL MD2 D IS=1e-10 N=1 RS=2.99998e-06 RL 5 10 1 FI2 7 9 VFI2 -1 VFI2 4 0 0 EV16 10 0 9 7 1 CAP 11 10 5.13995e-10 FI1 7 9 VFI1 -1 VFI1 11 6 0 RCAP 6 10 1 D4 0 6 MD3 * Default values used in MD3: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL MD3 D IS=1e-10 N=1 .ENDS irfh4253dpbf_q1 *SPICE Thermal Model Subcircuit .SUBCKT irfh4253dpbf_q1t 4 0 R_RTHERM1 4 3 0.242610764 R_RTHERM2 3 2 0.697353553 R_RTHERM3 2 1 2.350520369 R_RTHERM4 1 0 0.810734463 C_CTHERM1 4 3 0.000247 C_CTHERM2 3 2 0.000554 C_CTHERM3 2 1 0.005447 C_CTHERM4 1 0 0.393285 .ENDS irfh4253dpbf_q1t