.SUBCKT irfh3707pbf 1 2 3 * SPICE3 MODEL WITH THERMAL RC NETWORK ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Aug 3, 09 * MODEL FORMAT: SPICE3 * Symmetry POWER MOS Model (Version 1.0) * External Node Designations * Node 1 -> Drain * Node 2 -> Gate * Node 3 -> Source M1 9 7 8 8 MM L=100u W=100u .MODEL MM NMOS LEVEL=1 IS=1e-32 +VTO=2.7123 LAMBDA=0 KP=124.891 +CGSO=7.01187e-06 CGDO=1.00003e-11 RS 8 3 0.00999285 D1 3 1 MD .MODEL MD D IS=1.95425e-09 RS=0.00328816 N=1.35398 BV=30 +IBV=0.00025 EG=1 XTI=1 TT=1e-07 +CJO=4.27496e-10 VJ=0.5 M=0.458653 FC=0.5 RDS 3 1 9.5e+07 RD 9 1 0.0001 RG 2 7 9.25821 D2 4 5 MD1 * Default values used in MD1: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL MD1 D IS=1e-32 N=50 +CJO=1.20293e-10 VJ=15.0713 M=0.559018 FC=1e-08 D3 0 5 MD2 * Default values used in MD2: * EG=1.11 XTI=3.0 TT=0 CJO=0 * BV=infinite IBV=1mA .MODEL MD2 D IS=1e-10 N=0.401196 RS=3e-06 RL 5 10 1 FI2 7 9 VFI2 -1 VFI2 4 0 0 EV16 10 0 9 7 1 CAP 11 10 2.64737e-10 FI1 7 9 VFI1 -1 VFI1 11 6 0 RCAP 6 10 1 D4 0 6 MD3 * Default values used in MD3: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL MD3 D IS=1e-10 N=0.401196 .ENDS irfh3707pbf *SPICE Thermal Model Subcircuit .SUBCKT irfh3707pbft 5 1 R_RTHERM1 5 4 2.16855 R_RTHERM2 4 3 6.69546 R_RTHERM3 3 2 17.9461 R_RTHERM4 2 1 18.2011 C_CTHERM1 5 1 0.0000857 C_CTHERM2 4 1 0.0020005 C_CTHERM3 3 1 0.0273205 C_CTHERM4 2 1 2.0548171 .ENDS irfh3707pbft