.SUBCKT irfba90n20d 1 2 3 * SPICE3 MODEL WITH THERMAL RC NETWORK ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Oct 22, 02 * MODEL FORMAT: SPICE3 * Symmetry POWER MOS Model (Version 1.0) * External Node Designations * Node 1 -> Drain * Node 2 -> Gate * Node 3 -> Source M1 9 7 8 8 MM L=100u W=100u .MODEL MM NMOS LEVEL=1 IS=1e-32 +VTO=4.85334 LAMBDA=0.0300272 KP=11.713 +CGSO=6.00905e-05 CGDO=1.57664e-07 RS 8 3 1e-06 D1 3 1 MD .MODEL MD D IS=5.76836e-08 RS=0.00581073 N=1.5 BV=200 +IBV=0.00025 EG=1.2 XTI=4 TT=0.0001 +CJO=8.01789e-09 VJ=1.1862 M=0.679806 FC=0.5 RDS 3 1 1e+06 RD 9 1 0.003281 RG 2 7 3.53146 D2 4 5 MD1 * Default values used in MD1: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL MD1 D IS=1e-32 N=50 +CJO=6.39941e-09 VJ=0.5 M=0.9 FC=1e-08 D3 0 5 MD2 * Default values used in MD2: * EG=1.11 XTI=3.0 TT=0 CJO=0 * BV=infinite IBV=1mA .MODEL MD2 D IS=1e-10 N=0.4 RS=3.00002e-06 RL 5 10 1 FI2 7 9 VFI2 -1 VFI2 4 0 0 EV16 10 0 9 7 1 CAP 11 10 6.39941e-09 FI1 7 9 VFI1 -1 VFI1 11 6 0 RCAP 6 10 1 D4 0 6 MD3 * Default values used in MD3: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL MD3 D IS=1e-10 N=0.4 .ENDS irfba90n20d *SPICE Thermal Model Subcircuit .SUBCKT irfba90n20dt 3 0 R_RTHERM1 2 3 0.1010 R_RTHERM2 1 2 0.1147 R_RTHERM3 0 1 0.0154 C_CTHERM1 2 3 0.01339 C_CTHERM2 1 2 0.148507 C_CTHERM3 0 1 3.895778 .ENDS irfba90n20dt