.SUBCKT irfb5615pbf 1 2 3 * SPICE3 MODEL WITH THERMAL RC NETWORK ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Sept 03, 09 * MODEL FORMAT: SPICE3 * Symmetry POWER MOS Model (Version 1.0) * External Node Designations * Node 1 -> Drain * Node 2 -> Gate * Node 3 -> Source M1 9 7 8 8 MM L=100u W=100u .MODEL MM NMOS LEVEL=1 IS=1e-32 +VTO=4.89294 LAMBDA=0.0576489 KP=13.922 +CGSO=1.70518e-05 CGDO=2.66705e-07 RS 8 3 0.0137342 D1 3 1 MD .MODEL MD D IS=2.46004e-10 RS=0.00237912 N=1.20689 BV=150 +IBV=0.00025 EG=1.2 XTI=4 TT=1e-07 +CJO=1.80815e-09 VJ=0.5 M=0.599188 FC=0.5 RDS 3 1 5e+07 RD 9 1 0.00450015 RG 2 7 5.695 D2 4 5 MD1 * Default values used in MD1: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL MD1 D IS=1e-32 N=50 +CJO=6.2224e-10 VJ=0.601557 M=0.889481 FC=1e-08 D3 0 5 MD2 * Default values used in MD2: * EG=1.11 XTI=3.0 TT=0 CJO=0 * BV=infinite IBV=1mA .MODEL MD2 D IS=1e-10 N=0.426896 RS=3e-06 RL 5 10 1 FI2 7 9 VFI2 -1 VFI2 4 0 0 EV16 10 0 9 7 1 CAP 11 10 6.2224e-10 FI1 7 9 VFI1 -1 VFI1 11 6 0 RCAP 6 10 1 D4 0 6 MD3 * Default values used in MD3: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL MD3 D IS=1e-10 N=0.426896 .ENDS irfb5615pbf *SPICE Thermal Model Subcircuit .SUBCKT irfb5615pbft 5 1 R_RTHERM1 5 4 0.02324 R_RTHERM2 4 3 0.26212 R_RTHERM3 3 2 0.50102 R_RTHERM4 2 1 0.25880 C_CTHERM1 5 1 0.000344 C_CTHERM2 4 1 0.000404 C_CTHERM3 3 1 0.002225 C_CTHERM4 2 1 0.020892 .ENDS irfb5615pbft