.SUBCKT irfb4321pbf 1 2 3 * SPICE3 MODEL WITH THERMAL RC NETWORK ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on May 12, 06 * MODEL FORMAT: SPICE3 * Symmetry POWER MOS Model (Version 1.0) * External Node Designations * Node 1 -> Drain * Node 2 -> Gate * Node 3 -> Source M1 9 7 8 8 MM L=100u W=100u .MODEL MM NMOS LEVEL=1 IS=1e-32 +VTO=5.2571 LAMBDA=0.0186235 KP=102.259 +CGSO=4.33354e-05 CGDO=3.91998e-07 RS 8 3 0.00267531 D1 3 1 MD .MODEL MD D IS=7.49614e-09 RS=0.00120757 N=1.34983 BV=150 +IBV=0.00025 EG=1 XTI=2.02052 TT=1e-07 +CJO=6.56751e-09 VJ=0.5 M=0.684708 FC=0.5 RDS 3 1 1e+07 RD 9 1 0.00694584 RG 2 7 4.49208 D2 4 5 MD1 * Default values used in MD1: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL MD1 D IS=1e-32 N=50 +CJO=1.79481e-09 VJ=0.5 M=0.9 FC=1e-08 D3 0 5 MD2 * Default values used in MD2: * EG=1.11 XTI=3.0 TT=0 CJO=0 * BV=infinite IBV=1mA .MODEL MD2 D IS=1e-10 N=0.400006 RS=3e-06 RL 5 10 1 FI2 7 9 VFI2 -1 VFI2 4 0 0 EV16 10 0 9 7 1 CAP 11 10 1.79481e-09 FI1 7 9 VFI1 -1 VFI1 11 6 0 RCAP 6 10 1 D4 0 6 MD3 * Default values used in MD3: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL MD3 D IS=1e-10 N=0.400006 .ENDS irfb4321pbf * SPICE3 MODEL WITH THERMAL RC NETWORK *SPICE 3-Layer Thermal Model Subcircuit .SUBCKT irfb4321pbft 3 0 R_RTHERM1 3 2 0.085239 C_CTHERM1 3 0 0.00061 R_RTHERM2 2 1 0.18817 C_CTHERM2 2 0 0.005208 R_RTHERM3 1 0 0.176912 C_CTHERM3 1 0 0.047283 .ENDS irfb4321pbft