.SUBCKT irfb4310z 1 2 3 * SPICE3 MODEL WITH THERMAL RC NETWORK ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Aug 14, 09 * MODEL FORMAT: SPICE3 * Symmetry POWER MOS Model (Version 1.0) * External Node Designations * Node 1 -> Drain * Node 2 -> Gate * Node 3 -> Source M1 9 7 8 8 MM L=100u W=100u .MODEL MM NMOS LEVEL=1 IS=1e-32 +VTO=4.22257 LAMBDA=0.050555 KP=79.0062 +CGSO=6.78261e-05 CGDO=1.58966e-06 RS 8 3 0.0001 D1 3 1 MD .MODEL MD D IS=8.59292e-09 RS=0.00196147 N=1.3536 BV=100 +IBV=0.00025 EG=1 XTI=2.32801 TT=1e-07 +CJO=3.61681e-09 VJ=0.863503 M=0.616554 FC=0.1 RDS 3 1 8e+06 RD 9 1 0.00375445 RG 2 7 6 D2 4 5 MD1 * Default values used in MD1: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL MD1 D IS=1e-32 N=50 +CJO=2.26158e-09 VJ=0.5 M=0.790754 FC=1e-08 D3 0 5 MD2 * Default values used in MD2: * EG=1.11 XTI=3.0 TT=0 CJO=0 * BV=infinite IBV=1mA .MODEL MD2 D IS=1e-10 N=0.4 RS=3e-06 RL 5 10 1 FI2 7 9 VFI2 -1 VFI2 4 0 0 EV16 10 0 9 7 1 CAP 11 10 2.93393e-09 FI1 7 9 VFI1 -1 VFI1 11 6 0 RCAP 6 10 1 D4 0 6 MD3 * Default values used in MD3: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL MD3 D IS=1e-10 N=0.4 .ENDS irfb4310z *SPICE Thermal Model Subcircuit .SUBCKT irfb4310zt 4 0 R_RTHERM1 4 3 0.015629884 R_RTHERM2 3 2 0.132854017 R_RTHERM3 2 1 0.267271022 R_RTHERM4 1 0 0.084401375 C_CTHERM1 4 0 0.00044786 C_CTHERM2 3 0 0.000880666 C_CTHERM3 2 0 0.006798343 C_CTHERM4 1 0 0.139038019 .ENDS irfb4310zt