.SUBCKT irfs4229pbf 1 2 3 * SPICE3 MODEL WITH THERMAL RC NETWORK ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on July 14, 06 * MODEL FORMAT: SPICE3 * Symmetry POWER MOS Model (Version 1.0) * External Node Designations * Node 1 -> Drain * Node 2 -> Gate * Node 3 -> Source M1 9 7 8 8 MM L=100u W=100u .MODEL MM NMOS LEVEL=1 IS=1e-32 +VTO=5.34354 LAMBDA=0.171916 KP=177.722 +CGSO=4.31703e-05 CGDO=2.13612e-07 RS 8 3 0.00978397 D1 3 1 MD .MODEL MD D IS=2.64136e-08 RS=0.00113746 N=1.46788 BV=250 +IBV=0.00025 EG=1 XTI=1.98694 TT=1e-07 +CJO=5.84116e-09 VJ=0.5 M=0.773031 FC=0.1 RDS 3 1 1.5e+07 RD 9 1 0.032771 RG 2 7 4.27068 D2 4 5 MD1 * Default values used in MD1: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL MD1 D IS=1e-32 N=50 +CJO=1.57363e-09 VJ=0.5 M=0.579703 FC=1e-08 D3 0 5 MD2 * Default values used in MD2: * EG=1.11 XTI=3.0 TT=0 CJO=0 * BV=infinite IBV=1mA .MODEL MD2 D IS=1e-10 N=0.401945 RS=3e-06 RL 5 10 1 FI2 7 9 VFI2 -1 VFI2 4 0 0 EV16 10 0 9 7 1 CAP 11 10 1.57363e-09 FI1 7 9 VFI1 -1 VFI1 11 6 0 RCAP 6 10 1 D4 0 6 MD3 * Default values used in MD3: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL MD3 D IS=1e-10 N=0.401945 .ENDS irfs4229pbf * SPICE3 MODEL WITH THERMAL RC NETWORK *SPICE 3-Layer Thermal Model Subcircuit .SUBCKT irfs4229pbft 3 0 R_RTHERM1 3 2 0.080717 C_CTHERM1 3 0 0.000644 R_RTHERM2 2 1 0.209555 C_CTHERM2 2 0 0.004872 R_RTHERM3 1 0 0.159883 C_CTHERM3 1 0 0.045508 .ENDS irfs4229pbft