.SUBCKT irf9910q2 1 2 3 * SPICE3 MODEL WITH THERMAL RC NETWORK ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Oct 6, 04 * MODEL FORMAT: SPICE3 * Symmetry POWER MOS Model (Version 1.0) * External Node Designations * Node 1 -> Drain * Node 2 -> Gate * Node 3 -> Source M1 9 7 8 8 MM L=100u W=100u .MODEL MM NMOS LEVEL=1 IS=1e-32 +VTO=2.59485 LAMBDA=0.0277613 KP=136.719 +CGSO=1.55518e-05 CGDO=7.0918e-07 RS 8 3 0.00564371 D1 3 1 MD .MODEL MD D IS=1.49326e-10 RS=0.00543343 N=1.16936 BV=20 +IBV=0.00025 EG=1.2 XTI=4 TT=1e-07 +CJO=9.98318e-10 VJ=0.5 M=0.404261 FC=0.5 RDS 3 1 5e+07 RD 9 1 0.0001 RG 2 7 4.08816 D2 4 5 MD1 * Default values used in MD1: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL MD1 D IS=1e-32 N=50 +CJO=3.73258e-10 VJ=2.98962 M=0.300107 FC=1e-08 D3 0 5 MD2 * Default values used in MD2: * EG=1.11 XTI=3.0 TT=0 CJO=0 * BV=infinite IBV=1mA .MODEL MD2 D IS=1e-10 N=0.4 RS=3e-06 RL 5 10 1 FI2 7 9 VFI2 -1 VFI2 4 0 0 EV16 10 0 9 7 1 CAP 11 10 9.64729e-10 FI1 7 9 VFI1 -1 VFI1 11 6 0 RCAP 6 10 1 D4 0 6 MD3 * Default values used in MD3: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL MD3 D IS=1e-10 N=0.4 .ENDS irf9910q2 *SPICE Thermal Model Subcircuit .SUBCKT irf9910q2t 4 0 R_RTHERM1 4 3 1.687512408 R_RTHERM2 3 2 14.46793726 R_RTHERM3 2 1 30.26354973 R_RTHERM4 1 0 16.10581695 C_CTHERM1 4 0 0.000136295 C_CTHERM2 3 0 0.007313206 C_CTHERM3 2 0 0.033092615 C_CTHERM4 1 0 1.856472111 .ENDS irf9910q2t