.SUBCKT irf9395mtrpbf 1 2 3 * SPICE3 MODEL WITH THERMAL RC NETWORK ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Oct 22, 10 * MODEL FORMAT: SPICE3 * Symmetry POWER MOS Model (Version 1.0) * External Node Designations * Node 1 -> Drain * Node 2 -> Gate * Node 3 -> Source M1 9 7 8 8 MM L=100u W=100u .MODEL MM PMOS LEVEL=1 IS=1e-32 +VTO=-2.45981 LAMBDA=0 KP=58.8623 +CGSO=2.8921e-05 CGDO=2.38362e-08 RS 8 3 0.000671213 D1 1 3 MD .MODEL MD D IS=5.28829e-14 RS=0.00238037 N=0.849701 BV=30 +IBV=0.00025 EG=1.2 XTI=1 TT=1e-07 +CJO=1.93272e-09 VJ=0.5 M=0.478737 FC=0.5 RDS 3 1 9e+07 RD 9 1 0.00281144 RG 2 7 6 D2 5 4 MD1 * Default values used in MD1: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL MD1 D IS=1e-32 N=50 +CJO=1.51179e-09 VJ=0.5 M=0.358509 FC=1e-08 D3 5 0 MD2 * Default values used in MD2: * EG=1.11 XTI=3.0 TT=0 CJO=0 * BV=infinite IBV=1mA .MODEL MD2 D IS=1e-10 N=0.4 RS=3e-06 RL 5 10 1 FI2 7 9 VFI2 -1 VFI2 4 0 0 EV16 10 0 9 7 1 CAP 11 10 2.53526e-09 FI1 7 9 VFI1 -1 VFI1 11 6 0 RCAP 6 10 1 D4 6 0 MD3 * Default values used in MD3: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL MD3 D IS=1e-10 N=0.4 .ENDS irf9395mtrpbf *SPICE Thermal Model Subcircuit .SUBCKT irf9395mtrpbft 5 1 R_RTHERM1 5 4 10.609 R_RTHERM2 4 3 3.5414 R_RTHERM3 3 2 24.659 R_RTHERM4 2 1 21.032 C_CTHERM1 5 1 0.022604 C_CTHERM2 4 1 0.002209 C_CTHERM3 3 1 0.106769 C_CTHERM4 2 1 0.863306 .ENDS irf9395mtrpbft