.SUBCKT irf9389pbf_p 1 2 3 * SPICE3 MODEL WITH THERMAL RC NETWORK ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Aug 22, 13 * MODEL FORMAT: SPICE3 * Symmetry POWER MOS Model (Version 1.0) * External Node Designations * Node 1 -> Drain * Node 2 -> Gate * Node 3 -> Source M1 9 7 8 8 MM L=100u W=100u .MODEL MM PMOS LEVEL=1 IS=1e-32 +VTO=-2.46074 LAMBDA=0.058386 KP=10.482 +CGSO=3.26128e-06 CGDO=2.63735e-07 RS 8 3 0.0386599 D1 1 3 MD .MODEL MD D IS=6.14412e-11 RS=0.0102626 N=1.29481 BV=30 +IBV=0.00025 EG=1 XTI=1 TT=1e-07 +CJO=2.10698e-10 VJ=0.5 M=0.484642 FC=0.5 RDS 3 1 5e+07 RD 9 1 0.0001 RG 2 7 11.5586 D2 5 4 MD1 * Default values used in MD1: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL MD1 D IS=1e-32 N=50 +CJO=2.31945e-10 VJ=0.5 M=0.535759 FC=1e-08 D3 5 0 MD2 * Default values used in MD2: * EG=1.11 XTI=3.0 TT=0 CJO=0 * BV=infinite IBV=1mA .MODEL MD2 D IS=1e-10 N=0.4 RS=3e-06 RL 5 10 1 FI2 7 9 VFI2 -1 VFI2 4 0 0 EV16 10 0 9 7 1 CAP 11 10 3.16691e-10 FI1 7 9 VFI1 -1 VFI1 11 6 0 RCAP 6 10 1 D4 6 0 MD3 * Default values used in MD3: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL MD3 D IS=1e-10 N=0.4 .ENDS irf9389pbf_p *SPICE Thermal Model Subcircuit .SUBCKT irf9389pbf_pt 4 0 R_RTHERM1 4 3 22.17778 R_RTHERM2 3 2 10.89952 R_RTHERM3 2 1 25.83962 R_RTHERM4 1 0 3.497575 C_CTHERM1 4 3 0.097735 C_CTHERM2 3 2 0.002759 C_CTHERM3 2 1 0.012419 C_CTHERM4 1 0 0.000267 .ENDS irf9389pbf_pt