.SUBCKT irf9389pbf_n 1 2 3 * SPICE3 MODEL WITH THERMAL RC NETWORK ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Aug 22, 13 * MODEL FORMAT: SPICE3 * Symmetry POWER MOS Model (Version 1.0) * External Node Designations * Node 1 -> Drain * Node 2 -> Gate * Node 3 -> Source M1 9 7 8 8 MM L=100u W=100u .MODEL MM NMOS LEVEL=1 IS=1e-32 +VTO=2.10965 LAMBDA=0 KP=22.371 +CGSO=3.74511e-06 CGDO=1.89193e-07 RS 8 3 0.0140365 D1 3 1 MD .MODEL MD D IS=2.78497e-10 RS=0.00939508 N=1.35633 BV=30 +IBV=0.00025 EG=1 XTI=1 TT=1e-07 +CJO=2.00508e-10 VJ=0.5 M=0.427872 FC=0.232353 RDS 3 1 5e+07 RD 9 1 0.00282577 RG 2 7 3.00146 D2 4 5 MD1 * Default values used in MD1: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL MD1 D IS=1e-32 N=50 +CJO=3.85099e-11 VJ=10.6267 M=0.9 FC=1e-08 D3 0 5 MD2 * Default values used in MD2: * EG=1.11 XTI=3.0 TT=0 CJO=0 * BV=infinite IBV=1mA .MODEL MD2 D IS=1e-10 N=0.4 RS=3e-06 RL 5 10 1 FI2 7 9 VFI2 -1 VFI2 4 0 0 EV16 10 0 9 7 1 CAP 11 10 2.45212e-10 FI1 7 9 VFI1 -1 VFI1 11 6 0 RCAP 6 10 1 D4 0 6 MD3 * Default values used in MD3: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL MD3 D IS=1e-10 N=0.4 .ENDS irf9389pbf_n *SPICE Thermal Model Subcircuit .SUBCKT irf9389pbf_nt 4 0 R_RTHERM1 4 3 22.17778 R_RTHERM2 3 2 10.89952 R_RTHERM3 2 1 25.83962 R_RTHERM4 1 0 3.497575 C_CTHERM1 4 3 0.097735 C_CTHERM2 3 2 0.002759 C_CTHERM3 2 1 0.012419 C_CTHERM4 1 0 0.000267 .ENDS irf9389pbf_nt