template irf9389pbf_n d g s # Saber Model with Thermal RC Network #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Aug 22, 13 # MODEL FORMAT: Saber # Symmetry POWER MOS Model (Version 1.0) # External Node Designations # Node d -> Drain # Node g -> Gate # Node s -> Source electrical d,g,s { # BODY_BEGIN spm..model mm=(type=_n, level=1,is=1e-32,rd=1e-6, vto=2.10965,lambda=0,kp=22.371,rs=0.0140365, cgso=3.74511e-06,cgdo=1.89193e-07) spd..model md=(is=2.78497e-10,rs=0.00939508,n=1.35633,bv=30, ibv=0.00025,eg=1,xti=1,tt=1e-07, cjo=2.00508e-10,vj=0.5,m=0.427872,FC=0.232353) # Default values used in MD1: # RS=0 EG=1.11 XTI=3.0 TT=0 # BV=infinite IBV=1mA spd..model md1=(is=1e-32,n=50, cjo=3.85099e-11,vj=10.6267,m=0.9,fc=1e-08) # Default values used in MD2: # EG=1.11 XTI=3.0 TT=0 CJO=0 # BV=infinite IBV=1mA spd..model md2=(is=1e-10,n=0.4,rs=3e-06) # Default values used in MD3: # EG=1.11 XTI=3.0 TT=0 CJO=0 # RS=0 BV=infinite IBV=1mA spd..model md3=(is=1e-10,n=0.4) spm.M1 n9 n7 s s =model=mm,l=100u,w=100u spd.d1 s d =model=md spr.rds s d =5e+07 spr.rd n9 d =0.00282577 spr.rg g n7 =3.00146 spd.d2 n4 n5 =model=md1 spd.d3 0 n5 =model=md2 spr.rl n5 n10 =1 spf.fi2 n7 n9 i(spv.vfi2) =-1 spv.vfi2 n4 0 =0 spe.ev16 n10 0 n9 n7 =1 spc.cap n11 n10 =2.45212e-10 spf.fi1 n7 n9 i(spv.vfi1) =-1 spv.vfi1 n11 n6 =0 spr.rcap n6 n10 =1 spd.d4 0 n6 =model=md3 } # Saber Thermal Model # The customer will have to have the Optional Template Library License # to run this part of the library template irf9389pbf_nt tj tc { rtherm.r1 tj n3 = 22.17778 rtherm.r2 n3 n2 = 10.89952 rtherm.r3 n2 n1 = 25.83962 rtherm.r4 n1 tc = 3.497575 ctherm.c1 tj n3 = 0.097735 ctherm.c2 n3 n2 = 0.002759 ctherm.c3 n2 n1 = 0.012419 ctherm.c4 n1 tc = 0.000267 }