.SUBCKT irf9335pbf 1 2 3 * SPICE3 MODEL WITH THERMAL RC NETWORK ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Aug 31, 10 * MODEL FORMAT: SPICE3 * Symmetry POWER MOS Model (Version 1.0) * External Node Designations * Node 1 -> Drain * Node 2 -> Gate * Node 3 -> Source M1 9 7 8 8 MM L=100u W=100u .MODEL MM PMOS LEVEL=1 IS=1e-32 +VTO=-2.36812 LAMBDA=0.0357755 KP=6.83918 +CGSO=3.65578e-06 CGDO=1e-11 RS 8 3 0.0231416 D1 1 3 MD .MODEL MD D IS=2.06067e-13 RS=0.00797697 N=0.936746 BV=30 +IBV=0.00025 EG=1.19999 XTI=1 TT=1e-07 +CJO=1.91845e-10 VJ=0.5 M=0.452225 FC=0.461883 RDS 3 1 1.5e+08 RD 9 1 0.0001 RG 2 7 12.6236 D2 5 4 MD1 * Default values used in MD1: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL MD1 D IS=1e-32 N=50 +CJO=2.45926e-10 VJ=0.5 M=0.352622 FC=1e-08 D3 5 0 MD2 * Default values used in MD2: * EG=1.11 XTI=3.0 TT=0 CJO=0 * BV=infinite IBV=1mA .MODEL MD2 D IS=1e-10 N=0.4 RS=3e-06 RL 5 10 1 FI2 7 9 VFI2 -1 VFI2 4 0 0 EV16 10 0 9 7 1 CAP 11 10 3.93691e-10 FI1 7 9 VFI1 -1 VFI1 11 6 0 RCAP 6 10 1 D4 6 0 MD3 * Default values used in MD3: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL MD3 D IS=1e-10 N=0.4 .ENDS irf9335pbf *SPICE Thermal Model Subcircuit .SUBCKT irf9335pbft 5 1 R_RTHERM1 5 4 9.0891786 R_RTHERM2 4 3 17.930477 R_RTHERM3 3 2 20.492887 R_RTHERM4 2 1 2.4335511 C_CTHERM1 5 1 0.06746 C_CTHERM2 4 1 0.26095 C_CTHERM3 3 1 0.03380 C_CTHERM4 2 1 0.00056 .ENDS irf9335pbft