template irf9335pbf d g s # Saber Model with Thermal RC Network #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Aug 31, 10 # MODEL FORMAT: Saber # Symmetry POWER MOS Model (Version 1.0) # External Node Designations # Node d -> Drain # Node g -> Gate # Node s -> Source electrical d,g,s { # BODY_BEGIN spm..model mm=(type=_p, level=1,is=1e-32,rd=1e-6, vto=-2.36812,lambda=0.0357755,kp=6.83918,rs=0.0231416, cgso=3.65578e-06,cgdo=1e-11) spd..model md=(is=2.06067e-13,rs=0.00797697,n=0.936746,bv=30, ibv=0.00025,eg=1.19999,xti=1,tt=1e-07, cjo=1.91845e-10,vj=0.5,m=0.452225,FC=0.461883) # Default values used in MD1: # RS=0 EG=1.11 XTI=3.0 TT=0 # BV=infinite IBV=1mA spd..model md1=(is=1e-32,n=50, cjo=2.45926e-10,vj=0.5,m=0.352622,fc=1e-08) # Default values used in MD2: # EG=1.11 XTI=3.0 TT=0 CJO=0 # BV=infinite IBV=1mA spd..model md2=(is=1e-10,n=0.4,rs=3e-06) # Default values used in MD3: # EG=1.11 XTI=3.0 TT=0 CJO=0 # RS=0 BV=infinite IBV=1mA spd..model md3=(is=1e-10,n=0.4) spm.M1 n9 n7 s s =model=mm,l=100u,w=100u spd.d1 d s =model=md spr.rds s d =1.5e+08 spr.rd n9 d =0.0001 spr.rg g n7 =12.6236 spd.d2 n5 n4 =model=md1 spd.d3 n5 0 =model=md2 spr.rl n5 n10 =1 spf.fi2 n7 n9 i(spv.vfi2) =-1 spv.vfi2 n4 0 =0 spe.ev16 n10 0 n9 n7 =1 spc.cap n11 n10 =3.93691e-10 spf.fi1 n7 n9 i(spv.vfi1) =-1 spv.vfi1 n11 n6 =0 spr.rcap n6 n10 =1 spd.d4 n6 0 =model=md3 } # Saber Thermal Model # The customer will have to have the optional Template Library License # to run this part of the Library template irf9335pbft tj tc { rtherm.r1 tj n3 = 9.089178 rtherm.r2 n3 n2 = 17.93047 rtherm.r3 n2 n1 = 20.49287 rtherm.r4 n1 tc = 2.433551 ctherm.c1 tj tc = 0.006746 ctherm.c2 n3 tc = 0.260958 ctherm.c3 n2 tc = 0.033809 ctherm.c4 n1 tc = 0.000563 }