.SUBCKT irf9321pbf 1 2 3 * SPICE3 MODEL WITH THERMAL RC NETWORK ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Aug 20, 10 * MODEL FORMAT: SPICE3 * Symmetry POWER MOS Model (Version 1.0) * External Node Designations * Node 1 -> Drain * Node 2 -> Gate * Node 3 -> Source M1 9 7 8 8 MM L=100u W=100u .MODEL MM PMOS LEVEL=1 IS=1e-32 +VTO=-2.4261 LAMBDA=0 KP=52.1479 +CGSO=2.21713e-05 CGDO=1.67265e-08 RS 8 3 0.0001 D1 1 3 MD .MODEL MD D IS=1.28189e-09 RS=0.00192537 N=1.22955 BV=30 +IBV=0.00025 EG=1.2 XTI=3.32489 TT=1e-07 +CJO=1.77491e-09 VJ=0.500004 M=0.56104 FC=0.5 RDS 3 1 5e+07 RD 9 1 0.0001 RG 2 7 3.31452 D2 5 4 MD1 * Default values used in MD1: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL MD1 D IS=1e-32 N=50 +CJO=1.56403e-09 VJ=0.5 M=0.341977 FC=1e-08 D3 5 0 MD2 * Default values used in MD2: * EG=1.11 XTI=3.0 TT=0 CJO=0 * BV=infinite IBV=1mA .MODEL MD2 D IS=1e-10 N=0.400004 RS=3e-06 RL 5 10 1 FI2 7 9 VFI2 -1 VFI2 4 0 0 EV16 10 0 9 7 1 CAP 11 10 3.24277e-09 FI1 7 9 VFI1 -1 VFI1 11 6 0 RCAP 6 10 1 D4 6 0 MD3 * Default values used in MD3: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL MD3 D IS=1e-10 N=0.400004 .ENDS irf9321pbf *SPICE Thermal Model Subcircuit .SUBCKT irf9321pbft 5 1 R_RTHERM1 5 4 8.939739 R_RTHERM2 4 3 17.3322 R_RTHERM3 3 2 2.988805 R_RTHERM4 2 1 20.61233 C_CTHERM1 5 1 0.025821 C_CTHERM2 4 1 0.994387 C_CTHERM3 3 1 0.002548 C_CTHERM4 2 1 0.122477 .ENDS irf9321pbft