template irf9321pbf d g s # Saber Model with Thermal RC Network #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Aug 20, 10 # MODEL FORMAT: Saber # Symmetry POWER MOS Model (Version 1.0) # External Node Designations # Node d -> Drain # Node g -> Gate # Node s -> Source electrical d,g,s { # BODY_BEGIN spm..model mm=(type=_p, level=1,is=1e-32,rd=1e-6, vto=-2.4261,lambda=0,kp=52.1479,rs=0.0001, cgso=2.21713e-05,cgdo=1.67265e-08) spd..model md=(is=1.28189e-09,rs=0.00192537,n=1.22955,bv=30, ibv=0.00025,eg=1.2,xti=3.32489,tt=1e-07, cjo=1.77491e-09,vj=0.500004,m=0.56104,FC=0.5) # Default values used in MD1: # RS=0 EG=1.11 XTI=3.0 TT=0 # BV=infinite IBV=1mA spd..model md1=(is=1e-32,n=50, cjo=1.56403e-09,vj=0.5,m=0.341977,fc=1e-08) # Default values used in MD2: # EG=1.11 XTI=3.0 TT=0 CJO=0 # BV=infinite IBV=1mA spd..model md2=(is=1e-10,n=0.400004,rs=3e-06) # Default values used in MD3: # EG=1.11 XTI=3.0 TT=0 CJO=0 # RS=0 BV=infinite IBV=1mA spd..model md3=(is=1e-10,n=0.400004) spm.M1 n9 n7 s s =model=mm,l=100u,w=100u spd.d1 d s =model=md spr.rds s d =5e+07 spr.rd n9 d =0.0001 spr.rg g n7 =3.31452 spd.d2 n5 n4 =model=md1 spd.d3 n5 0 =model=md2 spr.rl n5 n10 =1 spf.fi2 n7 n9 i(spv.vfi2) =-1 spv.vfi2 n4 0 =0 spe.ev16 n10 0 n9 n7 =1 spc.cap n11 n10 =3.24277e-09 spf.fi1 n7 n9 i(spv.vfi1) =-1 spv.vfi1 n11 n6 =0 spr.rcap n6 n10 =1 spd.d4 n6 0 =model=md3 } # Saber Thermal Model # The customer will have to have the Optional Template Library License # to run this part of the library template irf9321pbft tj tc { rtherm.r1 tj n3 = 8.939739 rtherm.r2 n3 n2 = 17.3322 rtherm.r3 n2 n1 = 2.988805 rtherm.r4 n1 tc = 20.61233 ctherm.c1 tj tc = 0.025821 ctherm.c2 n3 tc = 0.994387 ctherm.c3 n2 tc = 0.002548 ctherm.c4 n1 tc = 0.122477 }