template irf9317 d g s # Saber Model with Thermal RC Network #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Aug 31, 10 # MODEL FORMAT: Saber # Symmetry POWER MOS Model (Version 1.0) # External Node Designations # Node d -> Drain # Node g -> Gate # Node s -> Source electrical d,g,s { # BODY_BEGIN spm..model mm=(type=_p, level=1,is=1e-32,rd=1e-6, vto=-2.4477,lambda=0,kp=106.656,rs=0.0001, cgso=2.55562e-05,cgdo=2.56959e-06) spd..model md=(is=4.8414e-12,rs=0.00258801,n=0.947146,bv=30, ibv=0.00025,eg=1.2,xti=1,tt=1e-07, cjo=1.19008e-09,vj=3.95633,m=0.762451,FC=0.1) # Default values used in MD1: # RS=0 EG=1.11 XTI=3.0 TT=0 # BV=infinite IBV=1mA spd..model md1=(is=1e-32,n=50, cjo=1.31394e-09,vj=0.5,m=0.603812,fc=1e-08) # Default values used in MD2: # EG=1.11 XTI=3.0 TT=0 CJO=0 # BV=infinite IBV=1mA spd..model md2=(is=1e-10,n=0.4,rs=3.00105e-06) # Default values used in MD3: # EG=1.11 XTI=3.0 TT=0 CJO=0 # RS=0 BV=infinite IBV=1mA spd..model md3=(is=1e-10,n=0.4) spm.M1 n9 n7 s s =model=mm,l=100u,w=100u spd.d1 d s =model=md spr.rds s d =3e+07 spr.rd n9 d =0.00364476 spr.rg g n7 =6 spd.d2 n5 n4 =model=md1 spd.d3 n5 0 =model=md2 spr.rl n5 n10 =1 spf.fi2 n7 n9 i(spv.vfi2) =-1 spv.vfi2 n4 0 =0 spe.ev16 n10 0 n9 n7 =1 spc.cap n11 n10 =2.4357e-09 spf.fi1 n7 n9 i(spv.vfi1) =-1 spv.vfi1 n11 n6 =0 spr.rcap n6 n10 =1 spd.d4 n6 0 =model=md3 # Saber Thermal Model # The customer will have to have the Optional Template Library License # to run this part of the library template irf9317t tj tc { rtherm.r1 tj n3 = .807878 rtherm.r2 n3 n2 = 17.59433 rtherm.r3 n2 n1 = 2.938549 rtherm.r4 n1 tc = 20.52581 ctherm.c1 tj tc = 0.027638 ctherm.c2 n3 tc = 1.052104 ctherm.c3 n2 tc = 0.002691 ctherm.c4 n1 tc = 0.130333 } }