.SUBCKT irf9310pbf 1 2 3 * SPICE3 MODEL WITH THERMAL RC NETWORK ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Aug 4, 11 * MODEL FORMAT: SPICE3 * Symmetry POWER MOS Model (Version 1.0) * External Node Designations * Node 1 -> Drain * Node 2 -> Gate * Node 3 -> Source M1 9 7 8 8 MM L=100u W=100u .MODEL MM PMOS LEVEL=1 IS=1e-32 +VTO=-2.40874 LAMBDA=0.000103065 KP=86.711 +CGSO=4.4872e-05 CGDO=3.02719e-06 RS 8 3 0.0001 D1 1 3 MD .MODEL MD D IS=1.04238e-08 RS=0.00203678 N=1.15063 BV=30 +IBV=0.00025 EG=1 XTI=2.93108 TT=1e-07 +CJO=8.92913e-10 VJ=5 M=0.3 FC=0.5 RDS 3 1 5e+07 RD 9 1 0.0001 RG 2 7 3.37933 D2 5 4 MD1 * Default values used in MD1: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL MD1 D IS=1e-32 N=50 +CJO=3.27492e-09 VJ=0.5 M=0.551166 FC=1e-08 D3 5 0 MD2 * Default values used in MD2: * EG=1.11 XTI=3.0 TT=0 CJO=0 * BV=infinite IBV=1mA .MODEL MD2 D IS=1e-10 N=0.4 RS=3.00073e-06 RL 5 10 1 FI2 7 9 VFI2 -1 VFI2 4 0 0 EV16 10 0 9 7 1 CAP 11 10 4.76474e-09 FI1 7 9 VFI1 -1 VFI1 11 6 0 RCAP 6 10 1 D4 6 0 MD3 * Default values used in MD3: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL MD3 D IS=1e-10 N=0.4 .ENDS irf9310pbf *SPICE Thermal Model Subcircuit .SUBCKT irf9310pbft 4 0 R_RTHERM1 4 3 9.267538524 R_RTHERM2 3 2 17.63888262 R_RTHERM3 2 1 2.568639634 R_RTHERM4 1 0 20.41495263 C_CTHERM1 4 3 0.063370752 C_CTHERM2 3 2 2.551068223 C_CTHERM3 2 1 0.005092376 C_CTHERM4 1 0 0.324664233 .ENDS irf9310pbft