.SUBCKT irf8910 1 2 3 * SPICE3 MODEL WITH THERMAL RC NETWORK ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Nov 18, 04 * MODEL FORMAT: SPICE3 * Symmetry POWER MOS Model (Version 1.0) * External Node Designations * Node 1 -> Drain * Node 2 -> Gate * Node 3 -> Source M1 9 7 8 8 MM L=100u W=100u .MODEL MM NMOS LEVEL=1 IS=1e-32 +VTO=2.53989 LAMBDA=0.0152671 KP=72.2977 +CGSO=8.13693e-06 CGDO=1e-11 RS 8 3 0.0070898 D1 3 1 MD .MODEL MD D IS=2.38296e-12 RS=0.00708605 N=1.02465 BV=20 +IBV=0.00025 EG=1.2 XTI=4 TT=1e-07 +CJO=3.2186e-10 VJ=5 M=0.711871 FC=0.5 RDS 3 1 1e+07 RD 9 1 0.0001 RG 2 7 2.59656 D2 4 5 MD1 * Default values used in MD1: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL MD1 D IS=1e-32 N=50 +CJO=2.12183e-10 VJ=5.66913 M=0.3 FC=1e-08 D3 0 5 MD2 * Default values used in MD2: * EG=1.11 XTI=3.0 TT=0 CJO=0 * BV=infinite IBV=1mA .MODEL MD2 D IS=1e-10 N=0.407724 RS=3e-06 RL 5 10 1 FI2 7 9 VFI2 -1 VFI2 4 0 0 EV16 10 0 9 7 1 CAP 11 10 5.04956e-10 FI1 7 9 VFI1 -1 VFI1 11 6 0 RCAP 6 10 1 D4 0 6 MD3 * Default values used in MD3: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL MD3 D IS=1e-10 N=0.407724 .ENDS irf8910 *SPICE Thermal Model Subcircuit .SUBCKT irf8910t 5 1 R_RTHERM1 6 5 1.264669275 R_RTHERM2 5 4 2.041474040 R_RTHERM3 4 3 18.97003912 R_RTHERM4 3 2 23.41527383 R_RTHERM5 2 1 16.80298720 C_CTHERM1 6 1 7.19556E-05 C_CTHERM2 5 1 0.000380117 C_CTHERM3 4 1 0.009949321 C_CTHERM4 3 1 0.032359220 C_CTHERM5 2 1 1.493782011 .ENDS irf8910t