.SUBCKT irf8788 1 2 3 * SPICE3 MODEL WITH THERMAL RC NETWORK ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jun 24, 11 * MODEL FORMAT: SPICE3 * Symmetry POWER MOS Model (Version 1.0) * External Node Designations * Node 1 -> Drain * Node 2 -> Gate * Node 3 -> Source M1 9 7 8 8 MM L=100u W=100u .MODEL MM NMOS LEVEL=1 IS=1e-32 +VTO=2.43877 LAMBDA=0 KP=156.764 +CGSO=6.70173e-05 CGDO=1e-11 RS 8 3 0.0001 D1 3 1 MD .MODEL MD D IS=4.83068e-09 RS=0.00095426 N=1.29842 BV=30 +IBV=0.00025 EG=1 XTI=1.46545 TT=1e-07 +CJO=1.54622e-09 VJ=1.26707 M=0.403092 FC=0.5 RDS 3 1 3e+07 RD 9 1 0.0001 RG 2 7 6 D2 4 5 MD1 * Default values used in MD1: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL MD1 D IS=1e-32 N=50 +CJO=1.01225e-09 VJ=0.85937 M=0.3 FC=1e-08 D3 0 5 MD2 * Default values used in MD2: * EG=1.11 XTI=3.0 TT=0 CJO=0 * BV=infinite IBV=1mA .MODEL MD2 D IS=1e-10 N=0.4 RS=3.00001e-06 RL 5 10 1 FI2 7 9 VFI2 -1 VFI2 4 0 0 EV16 10 0 9 7 1 CAP 11 10 1.01225e-09 FI1 7 9 VFI1 -1 VFI1 11 6 0 RCAP 6 10 1 D4 0 6 MD3 * Default values used in MD3: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL MD3 D IS=1e-10 N=0.4 .ENDS irf8788 *SPICE Thermal Model Subcircuit .SUBCKT irf8788t 4 0 R_RTHERM1 8 7 0.014106 R_RTHERM2 7 6 0.021000 R_RTHERM3 6 5 0.218400 R_RTHERM4 5 4 0.820400 R_RTHERM5 4 3 4.755819 R_RTHERM6 3 2 0.464800 R_RTHERM7 2 1 28.907617 R_RTHERM8 1 0 15.119196 C_CTHERM1 8 0 0.0000575 C_CTHERM2 7 0 0.0002857 C_CTHERM3 6 0 0.0003755 C_CTHERM4 5 0 0.0019015 C_CTHERM1 4 0 0.0045445 C_CTHERM2 3 0 0.0139307 C_CTHERM3 2 0 0.0385630 C_CTHERM4 1 0 2.0695463 .ENDS irf8788t